Tablet: Multimedia

Tablet featuring power and battery management (1S/2S), audio touch screen control, and wireless connectivity.

Description

Tablet is a handheld electronic device which utilizes a touch screen or a stylus pen to access or process information that allow for greater mobility. Based on different market focuses and system requirements, it could be broken up into two main categories: consumer/multimedia tablet and enterprise tablet. This design is focused on the consumer/multimedia tablet and high end enterprise tablet that requires high definition video decoding; for TI enterprise tablet focused solution, please go to Enterprise Tablet reference design based on TI Sitara ARM processor at here.

Multimedia Tablet is primarily designed to run multimedia and web-based applications which require considerable processing power. Its main advantage over a laptop PC or a Notebook PC is its portability which is achieved by having a small form factor and less number of peripheral devices. Additionally, it uses a touch screen as the primary interface to control and interact with the product. Key requirements for a Tablet include:

  • small form factor: portability
  • wireless connectivity options
  • power efficiency

Applications Processor

The Cortex A8/ A9/ A15 processors are designed and optimized for advanced multimedia HD capabilities supporting full multi-standard playback and record functionality. It manages all the critical functions including text or video displays and audio interfaces. Typical operating systems used are Linux and Android.

Wireless Connectivity

TI's WiLink solutions are a single-chip WLAN, Bluetooth, GPS, and FM solution that delivers low-power, small form-factor, and low-cost requirements of portable equipment manufacturers worldwide.

Display

TI provides solutions for the LCD/OLED/eINK displays which include the low-power, high-ESD protection touch screen controllers, display interface products, and LCD bias and backlight solutions. Light sensors are also essential for continuous monitoring of ambient lighting to keep the power consumption for backlighting to down to a minimum.

Audio

The TI audio codecs are low-power devices that integrate stereo headphone and class-D speaker amplifiers to extend battery life. They are capable of advanced audio processing for improved voice and music. They are pin-to-pin and SW compatible to allow enable quick and easy product spin. Additional power savings can be achieved by using class-G DirectPath (capfree) stereo headphone amplifier.

Power Management

TI provides the complete power management solution for the Tablet design including highly integrated Power Management Units (PMU) for different ARM Cortex processors. The outstanding efficiency of the power conversion extends battery run time in addition to minimizing heat dissipation.

Battery Management

Accurate fuel gauging maximizes usable battery capacity and ensures orderly shutdown. The option to choose between system side and pack side battery fuel gauge offers customers flexibility in design. TI offers a large portfolio of linear and switching charger ICs both for single cell and double cell batteries. In case a high voltage charger is used, the charger front end protection IC is not needed. However, if the charger is integrated in a low voltage PMU or chipset, the front end IC is very important to protect the system from over-voltage and over-current.

Application notes & user guides

Application Notes (11)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 09 Aug 2017 1573
HTM 8 KB 11 May 2015 1924
PDF 727 KB 11 Apr 2014 1065
HTM 8 KB 08 Jan 2014 3429
HTM 8 KB 25 Jan 2012 458
PDF 570 KB 11 Mar 2009 325
HTM 8 KB 03 Nov 2008 146
HTM 8 KB 08 Oct 2008 205
HTM 8 KB 28 Jul 2008 407
HTM 8 KB 22 Feb 2008 665
PDF 169 KB 10 Aug 2007 1357

Selection & solution guides

Selection Guides (5)

Title Abstract Type Size (KB) Date Views
PDF 1.54 MB 29 Mar 2017 11894
PDF 394 KB 19 Dec 2016 1639
PDF 5.8 MB 10 Jun 2016 22161
PDF 257 KB 08 Apr 2013 664
PDF 80 KB 18 Jan 2013 868

Solution Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 903 KB 16 Dec 2013 959
PDF 290 KB 08 Jan 2013 1560

Product bulletin & white papers

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 113 KB 14 Feb 2012 536

Blogs & authored articles

Blogs

Similar end equipment solutions

TI End-Equipment

All TI End-Equipment Solutions

Support & community

Other Support