Telecom Shelter: Filter Unit

Block diagram (SBD) for a Filter Unit featuring TI’s OMAP-L13x Processors, Power Management Devices, Data Converters, Amplifiers, and Interface Devices.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Sample Recommended Solutions

Or click on the colored blocks to view/sample recommended solutions.

Telecom Basestation Filter units used to filter and transmit signals in RF domain, power the LNA,TMA and make key parameter measurements

Filter units units consist of filters, diplexers, duplexers and combiners used to filter, combine transmit and/or receive signals in the RF domain.

This unit generates the power for the LNA,TMA and antenna apart from performing measurement and monitoring of key parameters like VSWR, temperature etc.

OMAP-L1x applications processors include ARM9 and ARM9-plus-DSP architectures and offer a variety of peripherals for networking and run Linux or the DSP/BIOS™ real-time kernel for operating system flexibility. For host controlling, the OMAP-L1x product line is also pin-for-pin compatible with various devices in the new TMS320C674x DSP series. Power consumption ranges from 8 mW in standby to 400 mW total power.

The AM1x Sitara™ ARM9 microprocessors offer a set of code-compatible devices, which support multiple industry-specific peripherals and interfaces for embedded industrial, medical and consumer designs. The AM1x MPUs integrate notable interfaces, such as a serial ATA, universal parallel port and TI's unique Programmable Real-time Unit. The AM1x devices are pin-to-pin compatibility with TI's OMAP-L1x processors to allow developers to scale up to the OMAP-L1x to integrate real-time data, video and audio processing capabilities.

The high-performance ADC solutions from TI, coupled with the computing power of the processor offer precision measurements of VSWR. These 10/12 bit converters have high linearity, excellent dynamic range and work at very low operating power.

TI has a complete power solution-Linear regulators, Step-down regulators and DC/DC converters for the FU that can step down the 48V supply rail to any intermediate level for powering all other chips on board.

In-rush limiting is implemented to limit the in-rush current going to the board at startup. The TPS2490 can be used to smoothly control the voltage and current ramp up.

Application Notes (4)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 02 Mar 2009 1573
HTM 8 KB 02 Oct 2000 2491
HTM 8 KB 02 Oct 2000 1421
HTM 8 KB 02 Oct 2000 3074

User Guides (1)

Title Abstract Type Size (KB) Date Views
pdf 3.58 MB 14 Feb 2010 854
    

Selection and Solution Guides

Selection Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 8.94 MB 11 Mar 2013 36482

Tools and Software

Name Part # Company Software/Tool Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Texas Instruments Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Texas Instruments Circuit Design & Simulation

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  

See More Training & Events

Other Support