Telecom Tower: Tower Mounted Amplifier (TMA)

Tower Mounted Amplifier System for improving Noise Figure of Telecom Antenna

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Solar Panel Inverter WiMax & Wireless Infrastructure Equipment

Design Considerations

A TMA (Tower Mounted Amplifier) amplifies signals from the antenna reducing the noise figure of a base transceiver station (BTS) which leads to an improved overall sensitivity of the BTS. The TMA consists of a low noise amplifier (LNA) and a filter which protects the LNA from high power signals. The TMA is mounted as close as possible to the antenna of BTS. The TMA separates the RF uplink (Rx) and downlink (Tx) signals through RF filters. In the uplink path the signal is amplified by redundant low noise amplifiers. If a malfunction occurs, the auto-bypass function is activated and an alarm is reported, ensuring system reliability at all times.

The TI MSP430 processor family is the perfect choice of processor for performing all monitoring and housekeeping functions. Integrated high performance analog blocks provide a high degree of accuracy for applications requiring precise measurement and monitoring. Featuring High Performance, Flexibility, and a variety of peripheral options, the MSP430 allows applications to get implemented faster, using less code and power at lower cost.

The RS485 Transceivers from TI offer performance far exceeding typical RS-485 devices. In addition to meeting all requirements of the TIA/EIA-485-A standard, they over an extended range of common-mode voltage, and have features such as high ESD protection, wide receiver hysteresis, and failsafe operation. This family of devices is ideally suited for long-cable networks and other applications where the environment is too harsh for ordinary transceivers.

TI has a complete power solution- Linear regulators, Step-down regulators and DC/DC converters for the TMA that can step down the 48V supply rail to any intermediate level for powering all other chips on board.

    

Selection and Solution Guides

Selection Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 8.94 MB 11 Mar 2013 36482

Product Bulletin & White Papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 208 KB 25 Apr 2011 2458

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 1014 KB 17 May 2011 2068

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  

See More Training & Events

Other Support