Telehealth Aggregation Manager

Block Diagram (SBD) for a low power Telehealth / Telemedicine Aggregation Manager with no video output

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Adaptor

Design Considerations

With aging populations, increasing incidence of chronic diseases, and the need to control health care costs, connected health technologies are becoming increasingly important. The Telehealth / Telemedicine Aggregation Manager (AM) is an essential device in the connected health system enabling personal health devices to log data in a remote EHR (Electronic Health Record) for family and clinical review. The AM can take the form of a cell phone, a personal computer; or a dedicated device. The system solutions for a dedicated low power AM with no video output include the following key components:

  • MCU: the LM3S9B9x processor (http://focus.ti.com/docs/prod/folders/print/lm3s9b92.html) is an ARM Cortex M3 based MCU with integrated Ethernet MAC/PHY and High Speed USB OTG transceiver. Low power sleep modes and fast interrupt processing are ideal features for battery powered devices. TI provides all system drivers and no assembly is required.
  • Connectivity: Continua Health Alliance is dedicated to establishing a system of interoperable personal health solutions. In order to be certified as a Continua Aggregation Manager, the device must integrate at least one Personal Area Network (PAN) interface such as USB and Bluetooth, and one Wide Area Network (WAN) or Local Area Network (LAN) interface, such as Ethernet and ZigBee.
  • Audio: Integrated headphone and speak amplifier provides a low power, low cost and ultra-small audio solution. Solutions for mono and stereo speakers are both available.
  • Power Management: TI has a broad portfolio of LDOs that offer low cost, low noise, low quiescent current power management solutions for the signal chain and the processor.
  • Battery Management: Single-cell Li-Ion rechargeable batteries may be used for longer operation time. Consider battery chargers with power path management function if system instant-on feature even with a depleted battery is desired.

Application Notes (2)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 03 Mar 2010 1002
HTM 8 KB 07 Jul 2009 1281
    

Selection and Solution Guides

Selection Guides (3)

Title Abstract Type Size (KB) Date Views
PDF 9.09 MB 02 May 2013 13232
PDF 9.03 MB 02 Apr 2013 13232
PDF 498 KB 22 Jan 2013 3474

Product Bulletin & White Papers

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 879 KB 16 Jul 2010 851

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  
In-Person   02 Jul 2013  -  05 Jul 2013  
Recorded Content   On Demand  

See More Training & Events

Other Support