TETRA Base Station

Terrestrial Trunked Radio (TETRA) - is a specialist Professional Mobile Radio and two-way transceiver, designed for use in public safety.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Power Supply

Design Considerations

Terrestrial Trunked Radio (TETRA) is a specialist Professional Mobile Radio and two-way transceiver, designed for use by government agencies, and specifically emergency services, police forces, fire departments, ambulance, rail transportation staff, transport services, and the military. TETRA is an ETSI standard, first version published 1995. TETRA is endorsed by the European Radio Communications Committee (ERC).

TETRA terminals can act as mobile phones (cell phones), with a direct connection to the PSTN. It is common also for them to operate in a group calling mode in which a single button push will connect the user to a dispatcher and all the other users in a group. It is also possible for the terminal to act as a one-to-one walkie talkie but without the normal range limitation since the call still uses the network. Emergency buttons, provided on the terminals, enable the users to transmit emergency signals, to the dispatcher, overriding any other activity taking place at the same time.

TETRA uses TDMA with four user channels on one radio carrier and 25 kHz spacing between carriers. Both point-to-point and point-to-multipoint transfer can be used. Digital data transmission is also included in the standard though at a low data rate. To send information TETRA uses a digital modulation scheme known as π/4 DQPSK, this is a form of phase shift keying.

The system contains several mechanisms, designed into the protocols and radio parameters, to ensure communication success even during overload situations (e.g. during major public events or disaster situations), thus calls will always get through unlike in cellular systems. The system also supports a range of emergency calling modes. Unlike the cellular technologies, which connect one subscriber to one other subscriber (one-to-one) then TETRA is built to do one-to-one, one-to-many and many-to-many. These operational modes are directly relevant to the public safety and professional users.

TETRA supports both air-interface encryption and End-to-end encryption.

TI has a wide range of products like ADCs, DACs, DDC, DUC, DSP, Power, clocking, TRF meeting the requirements of Tetra/PMR Base Station designs and plays a strong role in Public Safety.

Application Notes (2)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 25 Jan 2006 631
HTM 8 KB 03 Jun 2004 397

User Guides (1)

Title Abstract Type Size (KB) Date Views
pdf 1.48 MB 24 Mar 2006 1011
    

Reference Designs

Description Part # Company
Active Clamp Forward, Flyback for Base Station 3.3V@20A and 15V@1.5A PMP2844 Texas Instruments
TPS2350 -48V ATCA Hot Swap Reference Design with FET OR-ing TPS2350ATCA Texas Instruments
TPS2393 200W ATCA Hot Swap Reference Design TPS2393ATCA Texas Instruments
TPS54418 Reference Design Optimized for Small Size PMP4856 Texas Instruments
TPS54620 Reference Design for Fast Transient Response PMP4854-1 Texas Instruments
TPS54620 Reference Design Optimized for Small Size PMP4854-2 Texas Instruments

Selection and Solution Guides

Selection Guides (3)

Title Abstract Type Size (KB) Date Views
PDF 8.94 MB 11 Mar 2013 36709
PDF 146 KB 01 Sep 2010 951
PDF 4.91 MB 03 Jul 2008 965

Product Bulletin & White Papers

Product Bulletin (4)

Title Abstract Type Size (MB) Date Views
PDF 228 KB 09 Jun 2011 1504
PDF 208 KB 25 Apr 2011 2461
PDF 563 KB 26 Nov 2008 1036
PDF 362 KB 02 Mar 2005 817

White Papers (11)

Title Abstract Type Size (MB) Date Views
PDF 1.25 MB 11 Oct 2012 1931
PDF 284 KB 29 Mar 2012 1233
PDF 914 KB 23 Feb 2012 1003
PDF 1.09 MB 23 Feb 2012 863
PDF 391 KB 23 Feb 2012 826
PDF 1014 KB 17 May 2011 2073
PDF 562 KB 21 Dec 2010 1634
PDF 423 KB 09 Nov 2010 1796
HTM 9 KB 15 Feb 2010 748
HTM 9 KB 15 Feb 2010 650
PDF 180 KB 26 Oct 2009 988

News Releases & Authored Articles

Visit the News Center

Authored Articles

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  

See More Training & Events

Other Support