USB 2.0 with Type C

USB 2.0 with Type C

Description

USB 2.0 supports maximum signaling rate of 480 Mbit/s called High Speed. The Type-C Specification defines a new small reversible-plug connector for USB devices. TI Designs developed for this space provide both BC1.2 and Type-C charging solutions for applications like Cigarette Lighter Adaptor (CLA), automotive charging and powerbanks. Designs offered in this space balance the need for low system cost with performance objectives like high efficiency, good line/load regulation and thermal management. Options are available to enable Fast Charger input, Fast Discharging and Automatic Attach/Detach Detection. Single and multiple port designs available.

Support & community

Other Support