Vector Signal GeneratorBlock Diagram (SBD) for a generator of complex Radio Frequency signals utilizing one of two primary upconversion techniques, heterodyne or direct. |
|
Cart |
Vector Signal GeneratorBlock Diagram (SBD) for a generator of complex Radio Frequency signals utilizing one of two primary upconversion techniques, heterodyne or direct. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsVector Signal Generators (VSGs) produce complex RF signals utilizing one of two primary upconversion techniques: heterodyne or direct. The heterodyne approach employs digital upconversion to create a digital intermediate frequency (IF) which is converted into the RF domain through the use of a single Digital to Analog Converter (DAC) and a single or multi-stage mixer. The direct conversion architecture is often found in modern Vector Signal Generators because of the simplicity and cost effectiveness of design. Two DACs are utilized to create analog I and Q signals which are then mixed with a local oscillator to product two signals that are 90 degrees out of phase. These translated baseband signals are then summed to produce the RF signal. The common sub-systems include: Digital Signal ProcessingIn a VSG, the job of creating the baseband signal to be transmitted is handled in software implemented on DSP cores. The DSP is capable of handling the performance requirements of the signal processing algorithms needed for such a function and at the same time provides the flexibility of changing system functionality and characteristics of the generated signal. Depending on the loaded software, the same hardware can generate baseband signals adhering to different wireless and wireline standards. Typical functions performed on the DSP include Channel Coding, Forward Error Correction Coding, Constellation Mapping, Modulation, Standards-based Data Framing, Channel Impairment Generation and many other types of physical layer signal processing. A DSP is often used to perform control functions as well as implement some higher layer protocol features. Baseband / IFHigh-speed Digital to Analog Converters with superior linearity, noise, crosstalk, and PLL phase noise performance are critical to the overall performance of the VSG. These DACs contain onboard interpolation filters (FIR) that are configurable in either Low-Pass or High-Pass mode, allowing selection of a higher order output spectral image. Some allow both complex and real output. RF UpconversionThe local oscillator provides a programmable, low-phase noise signal to be mixed with the analog I and Q signals created by the DACs. The I/Q modulator then converts these complex modulated signals from baseband or IF directly up to RF. Finally, signals are passed through the RF power amplifier and bandpass filter. Power Management and ConversionVector Signal Generators exist in various form factors such as bench, portable, and modular (or backplane based). The form factor plays a large role in determining the power management requirements of the instrument. For example, many bench VSGs are based on a computer architecture, leveraging display, interface, and power management functions from the high-volume PC market. Other VSGs operate from batteries for use in field service applications. Texas Instruments offers power management solutions for each of the available instrument form factors. Application Notes (3)
User Guides (1)
|
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 8.94 MB | 11 Mar 2013 | 28115 | |||
| 4.91 MB | 03 Jul 2008 | 956 |
| Name | Part # | Company | Software/Tool Type |
| C64x+ IQMath Library - A Virtual Floating Point Engine | SPRC542 | Texas Instruments | Software Libraries |
| TMS320C6000 DSP Library (DSPLIB) | SPRC265 | Texas Instruments | Software Libraries |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 228 KB | 09 Jun 2011 | 1206 | |||
| 208 KB | 25 Apr 2011 | 1999 |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 1014 KB | 17 May 2011 | 1929 | |||
| 562 KB | 21 Dec 2010 | 1323 | |||
| 423 KB | 09 Nov 2010 | 1292 |
All TI End-Equipment Solutions