Video Broadcasting: IP-Based Multi-Format Transcoder

Video Broadcasting: IP-Based Multi-Format Transcoder Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Power Over Ethernet (PoE) AC/DC Adaptor

Design Considerations

Overview:
Transcoding, which is the process of converting from one video format to another, is used quite extensively by video viewers even without their knowledge.  An example of this is a typical occurrence of transferring video from a camcorder to a PC for editing and then uploading the information onto a website such as YouTubeTM.  As the video data is being transferred, transcoding is taking place; e.g. camcorder (AVI format) to PC (MPEG-2 for editing; MPEG-4 for storage) to website (H.263/H.264/Flash/etc).  If the file is viewed on the PC from the website, transcoding is performed yet again to be viewed on RealPlayerTM or WindowsTM Media Player, for example.  It is this multi-format transcoding that was not achievable in a single SoC until now.
IP-based video infrastructure equipment are today high-performance systems due to the advent of HD video.  Because HD video carries inherently more data than standard video, the processing engine needed to transcode the video signal must: 1) have higher processing power; 2) convert to and from multiple formats, and 3) be capable of doing so in real-time.  The new DaVinci™ TMS320DM6467 can do just that.

High Performance and Flexibility:
DaVinci™ TMS320DM6467 digital media processors are designed to support the high-throughput, multiple-application requirements of video systems.  The programmable DM6467 processor supplies a high level of performance for handling real-time audio-video codec algorithms.  The DM6467 processor can be programmed to support any number of audio and video standards and can be updated easily as network configurations and service needs change.  Software partitioning into mathematically-intensive signal processing on the DSP and video accelerators, and control operations on the ARM® provides performance headroom for emerging applications.

System-on-a-chip (SoC) and Cost Savings:
SoC integration combines the DSP with high definition (HD) video and imaging coprocessors to provide the high-speed computation required for HD video encoding and decoding, plus an ARM926 RISC processor for user interfaces, system control and programming ease.  The DM6467 also integrates many of the external components required for digital video including 10/100/1000 BaseT Ethernet MAC, video scaler, chroma conversion hardware, standard PCI bus, and a high-speed memory subsystem that includes a two-level cache, interfaces to external memory and storage, and enhanced direct memory access (EDMA) control.

Quick Time to Market:
In addition to the processors, DaVinci™ technology also provides foundation software, algorithms and application program interfaces (APIs) that simplify video system development.

High-Power PoE:
With the combination of Texas Instruments’ powered device controllers and current mode PWM controllers, providing power to video systems with greater power requirements than those specified by the IEEE 802.3af standard (i.e. greater than 13W) can be easily achieved.

Application Notes (1)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 20 Oct 2005 1464

User Guides (2)

Title Abstract Type Size (KB) Date Views
htm 8 KB 26 Aug 2009 946
htm 8 KB 03 Dec 2007 714
    

Reference Designs

Description Part # Company
TPS54620 Reference Design for Fast Transient Response PMP4854-1 Texas Instruments
TPS54620 Reference Design Optimized for Small Size PMP4854-2 Texas Instruments

Selection and Solution Guides

Selection Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 3.02 MB 19 Apr 2011 5812
PDF 4.16 MB 23 Jul 2009 10279

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments SW Development Tools, IDEs, Compilers

Product Bulletin & White Papers

Product Bulletin (5)

Title Abstract Type Size (MB) Date Views
PDF 245 KB 22 Jan 2013 2354
PDF 199 KB 09 Nov 2012 1497
PDF 426 KB 11 Apr 2012 2030
PDF 228 KB 09 Jun 2011 1503
PDF 208 KB 25 Apr 2011 2458

White Papers (17)

Title Abstract Type Size (MB) Date Views
PDF 202 KB 21 Feb 2013 2718
PDF 1.09 MB 12 Nov 2012 1752
PDF 652 KB 09 Oct 2012 1610
PDF 284 KB 29 Mar 2012 1229
PDF 667 KB 05 Mar 2012 1981
PDF 914 KB 23 Feb 2012 999
PDF 1014 KB 17 May 2011 2068
PDF 552 KB 25 Apr 2011 1240
PDF 562 KB 21 Dec 2010 1628
PDF 423 KB 09 Nov 2010 1784
HTM 9 KB 15 Feb 2010 741
HTM 9 KB 15 Feb 2010 650
PDF 166 KB 20 Jan 2010 792
PDF 180 KB 26 Oct 2009 980
PDF 150 KB 28 Aug 2009 1510
PDF 72 KB 18 Aug 2008 11
PDF 470 KB 20 Mar 2007 19

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  

See More Training & Events

Other Support