Space & High Reliability

Space & High Reliability Amplifier

Amplifiers for the harshest environments

Space

Leading-edge QML Class V and radiation hardness assured (RHA) products qualified for space flight.

Enhanced products

Industry’s largest portfolio of rugged ICs, crafted for harsh environments from -55 to 125°C.

QML & high temperature

Ceramic, QML Class Q and high temperature (up to 210°C) products for military and industrial applications.

 

OPA2211-EP

Low Noise, Low-Power Precision Op Amp for Harsh Environments

LMP2012QML-SP

Radiation Hardened Low Power Quad Op Amp

THS4511-SP

Radiation Tolerant 1.1 GHz Differential Amplifier

Overview of TI's latest Enhanced Products (EP).

Download Radiation Reports for TI's Space-qualified Amplifiers and Comparators.

See TI's entire portfolio of amplifiers.