Space & High Reliability

Space & High Reliability Clock & Timing Products

High performance clock and timing products for mission-critical applications.

Space

Leading-edge QML Class V and radiation hardness assured (RHA) products qualified for space flight.

Enhanced products

Industry’s largest portfolio of rugged ICs, crafted for harsh environments from -55 to 125°C.

QML & high temperature

Ceramic, QML Class Q and high temperature (up to 210°C) products for military and industrial applications.

 

CDCM7005-SP

Radiation Tolerant 2.2 GHz Clock Sycronizer and Jitter Cleaner

SN55LVCP22-SP

Radiation Tolerant 1 Gbps 2x2 Cross-point switch

Download radiation reports for TI's QML class V Clocks & Timing products.

Learn more about TI's rad hard and QML-V solutions.

See TI's entire portfolio of clock & Timing products from clock buffers and clock generators to ultra-low jitter oscillators.