Space & High Reliability

Space & High Reliability Interface Products

Span or link your design with higher bandwidths and longer transmission distances.

Space

Leading-edge QML Class V and radiation hardness assured (RHA) products qualified for space flight.

Enhanced Products

Enhanced products

Industry’s largest portfolio of rugged ICs, crafted for harsh environments from -55 to 125°C.

QML & high temperature

QML & High Temperature

Ceramic, QML Class Q and high temperature (up to 210°C) products for military and industrial applications.

 

DP83848-EP

Enhanced -55 to 125C 10/100 Ethernet Phy

SN55HVD75-EP

Enhanced Product 1/1 RS-485/422 transceiver

SN65HVD233-EP

Enhanced Product 3.3V CAN Transceiver

Overview of TI's latest Enhanced Products (EP). (PDF, 254KB)

View the complete listing of Interface Radiation and Reliability Reports

Explore TI's entire portfolio of Interface ICs