Space & High Reliability

Space & High Reliability Logic Products

Broad range of logic products to complete your high reliability design.


Leading-edge QML Class V and radiation hardness assured (RHA) products qualified for space flight.

Enhanced products

Industry’s largest portfolio of rugged ICs, crafted for harsh environments from -55 to 125°C.

QML & high temperature

Ceramic, QML Class Q and high temperature (up to 210°C) products for military and industrial applications.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>



Radiation Hardened Quad 2-Input NAND Gates


Radiation Hardened Quad 2-Input NOR Gates


Radiation Hardened Hex Schmitt-trigger Inverters

View the complete listing of Logic Radiation Reports

Find TI parts based on partial or full competitor part number

See TI's entire Logic portfolio