Space & High Reliability

Space & High Reliability Microcontroller

Rugged Low power and performance MCUs designed for harsh environments.

Enhanced Products

Industry’s largest portfolio of rugged ICs, crafted for harsh environments from -55 to 125°C.

QML & High Temperature

Ceramic, QML Class Q and high temperature (up to 210°C) products for military and industrial applications.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>



Enhanced Product 32bit RISC Hercules Safety MCU


Enhanced Product Ultra Low Power 16kB FRAM MCU


150C Ultra-Low Power MCU for High Temp Applications

View the complete listing of Reliability Reports

On demand training from TI's Space & High Reliability experts

Browse TI's entire 16- and 32-Bit MCU portfolio