Space & High Reliability

Power Management Products – Tools & software

The TPS50601-SP DC/DC converter is designed to provide up to a 6-A output in single phase operation (TPS50601SPEVM-S) and up to 12 A in dual phase operation (TPS50601SPEVM-D), when each phase is configured to provide 6-A per phase.

TPS50601-SP EVM

The TPS7H1101-SP is a Ultra Low Dropout (LDO) linear regulator that uses a PMOS pass element configuration. The TPS7H1101 is ideally suited for high reliability applications. It features a very precise and programmable fold back current limit implementation with a very wide adjustment range.

TPS7H1101-SP EVM

TPS7H3301-SP source/sink Double Data Rate (DDR) termination regulator designed to support system needs for low noise applications. This integrated solution provides reduced system solution size, improved efficiency, and simple system design integration.

TPS7H3301-SP EVM

Design & simulation tools

WEBENCH Design Environments are unique and powerful software tools that deliver customized power, lighting, filtering, clocking and sensing designs in seconds. These easy-to-use tools help you generate, optimize and simulate designs that conform to your unique specifications. They allow you to make value-based tradeoffs at a design, system and supply chain level before your design is committed to production.

View general tools and software for Power Management Products

40 tools and software foundDisclaimer : Please read before using these tools.
Name
Tool/Software Part Number
Tool/Software Type
Product Group
20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01056 TI Designs LINEAR REGULATORS (LDOS)
3 - 4.2Vin, 1.35Vout @ 4A, DDR3 LV using the TPS51216 PMP6807 Reference Designs DDR Memory Power Products
8Vdc-75Vdc Input; 3.3V, +/-2.5V, 1.2V Output; Ultra-Low Power Flyback PMP4986 Reference Designs Non-isolated DC/DC Switching Regulators
ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01052 TI Designs LINEAR REGULATORS (LDOS)
ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01055 TI Designs LINEAR REGULATORS (LDOS)
ADS1282-SP Radiation Tolerant Evaluation Module ADS1282EVM-CVAL Evaluation Modules & Boards LINEAR REGULATORS (LDOS)
Boost (50V @ 1A) PMP5940 Reference Designs Non-isolated DC/DC Switching Regulators
Core voltage ~1.0V at up to 15A for Nyquist uP; 4 of them per UCD9244 plus Test load for one output PMP6594 Reference Designs Digital Power Control Products
Current Shunt Monitor with Transient Robustness Reference Design TIDA-00302 TI Designs Power Management Special Function Products
Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design TIDA-01442 TI Designs LINEAR REGULATORS (LDOS)
Extended Current and Voltage Measurement Using Shunts for Protection Relays Reference Design TIDA-00738 TI Designs LINEAR REGULATORS (LDOS)
Fly-Buck and Flyback Topology Selector FLYBUCK-FLYBACK-DESIGN-CALC Calculation Tools Non-isolated DC/DC Switching Regulators
Flyback, Buck for Automotive (4.5V @ 0.05A) PMP1941 Reference Designs Supervisor and Reset ICs
Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications TIDA-00002 TI Designs Voltage Reference Products
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards LINEAR REGULATORS (LDOS)
LM(2)5116/WG Quick Start Component Calculator LM5116-5116WG-25116DESIGN-CALC Calculation Tools Non-isolated DC/DC Switching Regulators
Microcontroller supply PMP5609 Reference Designs Non-isolated DC/DC Switching Regulators
Microcontroller supply PMP5610 Reference Designs Non-isolated DC/DC Switching Regulators
Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01054 TI Designs LINEAR REGULATORS (LDOS)
Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01050 TI Designs LINEAR REGULATORS (LDOS)
PFC, Resonant Half-Bridge, Buck (PFC, 42V@6A) for Digital Audio PMP5327 Reference Designs Non-isolated DC/DC Switching Regulators
Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC TIDA-01057 TI Designs LINEAR REGULATORS (LDOS)
Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01051 TI Designs LINEAR REGULATORS (LDOS)
RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier TIDA-00431 TI Designs LINEAR REGULATORS (LDOS)
Shunt Voltage Reference External Resistor Quick Start Calculator SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Calculation Tools Voltage Reference Products
Sync Buck (1.0V@20A) PMP5879 Reference Designs Digital Power Control Products
Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design TIDM-RM46XDRV8301KIT TI Designs LINEAR REGULATORS (LDOS)
TPS50301HTEVM Evaluation Module TPS50301HTEVM Evaluation Modules & Boards Non-isolated DC/DC Switching Regulators
TPS50601A-SP Radiation Hardness Assured (RHA) Evaluation Module TPS50601ASPEVM-S Evaluation Modules & Boards Non-isolated DC/DC Switching Regulators
TPS50601SP EVM Dual Operation TPS50601SPEVM-D Evaluation Modules & Boards Non-isolated DC/DC Switching Regulators
TPS50601SP EVM Single Operation TPS50601SPEVM-S Evaluation Modules & Boards Non-isolated DC/DC Switching Regulators
TPS50601SPEVM MINI POL Reference Design PMP8904 TI Designs Non-isolated DC/DC Switching Regulators
TPS51116 Memory Power Solution, Synchronous Buck Controller Evaluation Module TPS51116EVM-001 Evaluation Modules & Boards DDR Memory Power Products
TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool TPS54-57XX0-CALC Calculation Tools Non-isolated DC/DC Switching Regulators
TPS57114EVM - 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down DCDC Converter Evaluation Module TPS57114EVM Evaluation Modules & Boards Non-isolated DC/DC Switching Regulators
TPS7A4501-SP Low-Dropout (LDO) Regulator Evaluation Module TPS7A4501EVM-CVAL Evaluation Modules & Boards LINEAR REGULATORS (LDOS)
TPS7A4701 RF Low-Dropout (LDO) Voltage Regulator Evaluation Module TPS7A4701EVM-094 Evaluation Modules & Boards LINEAR REGULATORS (LDOS)
TPS7H1101SPEVM Evaluation Module TPS7H1101SPEVM Evaluation Modules & Boards LINEAR REGULATORS (LDOS)
TPS7H1201HTEVM Evaluation Module TPS7H1201HTEVM Evaluation Modules & Boards LINEAR REGULATORS (LDOS)
TPS7H3301-SP DDR Termination Evaluation Module TPS7H3301EVM-CVAL Evaluation Modules & Boards DDR Memory Power Products

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.