*Disclaimers: Some exclusions apply. Coupons expire April 22, 2018 or while supplies last. Cannot be combined with any other offer. Enter coupon code DIY18 at checkout to receive discount. Maximum discount per order is $100. Limit one use per coupon per customer. Free standard shipping discount given during checkout.

Dual Channel Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module for SOIC-8 

A unique evaluation module family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is designed specifically for dual package op amps in the industry-standard SOIC-8 package. It can enable circuit configurations such as, inverting and non-inverting amplifier, sallen key filter, multiple feedback filter, difference amplifier with reference buffer, Riso with dual feedback, and more.

  • Sale price: $18.00

SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller  LaunchPad™ Development Kit 

The SimpleLink™ Sub-1 GHz CC1312R wireless microcontroller (MCU) LaunchPad™ development kit with Sub-1GHz Rado, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M4F processor on a single chip. 

  • Sale price: $35.99

SimpleLink™ Multi-Band CC1352R Wireless Microcontroller LaunchPad™ Development Kit 

The CC1352 device is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. 

  • Sale price: $35.99

SimpleLink™ Bluetooth Low Energy and Multi-Standard CC26x2 Wireless MCU LaunchPad™ Development Kit

This kit supports evaluation of  the SimpleLink Bluetooth® low energy CC2642R wireless MCU and the SimpleLink Multi-Standard CC2652R wireless MCU. The CC26x2R  are part of the SimpleLink™ platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Thread, zigbee, 802.15.4 and host MCUs.  

  • Sale price: $35.99

SimpleLink™ High Performance Low Power MSP432P4111 Microcontroller LaunchPad™ Development Kit 

The SimpleLink™ MSP432P4111 MCU LaunchPad™ development kit is a great platform to develop high-performance and low-power applications.  It features the MSP432P4111 MCU – which includes 2MB flash and 256kB SRAM, a 48MHz Arm® Cortex®-M4F, low-power operation down to 120uA/MHz active power.

  • Sale price: $16.19

SimpleLink™ Wi-Fi® Single-Chip Wireless MCU Module CC3220MODASF LaunchPad™ Development Kit

The SimpleLink™ Wi-Fi® CC3220MODASF LaunchPad™ development kit (LAUNCHCC3220MODASF) highlights the CC3220MODASF, a CERTIFIED® single-chip wireless microcontroller module with on-board antenna. The CC3220MODASF has an integrated 1MB Flash, 256KB of RAM and enhanced security features.

  • Sale price: $53.99

Capacitive Touch BoosterPack™ Module

 The BOOSTXL-CAPKEYPAD is an easy-to-use evaluation module for the MSP430FR2522 capacitive touch sensing MCU with  CapTIvate™ technology. It can be used in three ways - with a LaunchPad™ development kit, CapTIvate development kit (MSP-CAPT-FR2633) , CapTIvate programmer board (CAPTIVATE-PGMR).

  • Sale price: $26.99

Capacitive Touch Through Metal add-on Board

The BOOSTXL-CAPKEYPAD is an easy-to-use EVM for the MSP430FR2522 capacitive touch sensing microcontroller (MCU) with  CapTIvate™ technology. It can be used in three ways - with a LaunchPad™ development kit,  CapTIvate development kit (MSP-CAPT-FR2633) or  CapTIvate programmer board (CAPTIVATE-PGMR).

  • Sale price: $26.99

Value Line Ultra Low Power Sensing MCU MSP430FR2433 LaunchPad™ Development Kit 

The MSP-EXP430FR2433 LaunchPad™ Development Kit is an easy-to-use EVM based on the MSP430FR2433 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform. 

  • Sale price: $8.99

Capacitive Touch Development Kit

The MSP CapTIvate™ MCU Development Kit is a comprehensive, easy-to-use platform to evaluate MSP430™ MCUs with CapTIvate touch technology. The kit contains a MSP430FR2633-based processor board, a programmer/debugger board, and sensor boards. 

  • Sale price: $89.10

TMP116 High-Precision Digital Temperature Sensor Evaluation Module

The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution.

  • Sale price: $18.00

EtherCAT Slave and C2000 Delfino MCU controlCARD Kit for Industrial Factory Automation Applications

Real-time EtherCAT communications meet C2000™ MCU real-time control as the Beckhoff® ET1100 EtherCAT slave controller (ESC) is combined with an 800 MIPS Delfino.

  • Sale price: $224.10

F280049M Experimenter Kit for C2000 Real-Time Control Development Kits

TMDXDOCK280049M is a HSEC180 controlCARD based evaluation and development tool for the Piccolo F28004x series. The controlCARD contains XF280049M pre-production prototype silicon equivalent to F280049C and can be used for development of all F28004x part numbers.

  • Sale price: $188.10

3A Step-Down Converter  in a Tiny 1.2-mm by 0.8-mm WCSP Package Evaluaton Module 

The TPS62088 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones. The evaluation module (EVM) facilitates the evaluation of the TPS62088 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM provides a 1.8-V output voltage with 1% accuracy from input voltages between 2.4V and 5.5V with a maximum solution height of 1 mm.

  • Sale price: $44.10

Boost Converter Evaluation Module for TPS61322DBZ

The TPS61322x is a high performance, high efficiency synchronous boost converter which is based on hysteretic current control topology. The TPS61322 is designed for systems powered by alkaline battery, coin-cell battery, Li-ion battery or Li-polymer battery. The input voltage range is from 0.9V to 5.5V, with 0.8V minimum input voltage after startup is completed. The TPS61322 consumes 6µA quiescent current and achieves high efficiency at light load. 

  • Sale price: $44.10

DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module

The DP83867ERGZ-S-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. It is capable of providing a 125MHz reference clock from an onboard 25MHz crystal. Serial management interface, MDIO/MDC, is supported. There are 4-level straps to allow for system configurations.  External power supplies can be connected to each specified voltage rail. It supports Wake-on-LAN, Start of Frame Detect IEEE 1588 Time Stamp and configurable I/O voltages.

  • Sale price: $179.10

DAC8568 Low-Cost, Low-power, Voltage-output, 8-channel, 16-bit DAC BoosterPack

The BOOST-DAC8568 (Booster Pack) is an easy to use platform that connects with the MSP430F5529 LaunchPad.  The DAC8568 device is a  low-power, voltage-output, eight-channel, 16-bit digital-to-analog converter (DAC).  This devices includes a 2.5V, 2ppm/°C internal reference (disabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA.

  • Sale price: $18.00

ISO1212 Dual Channel Isolated Digital Input Receiver Evaluation Module

ISO1212EVM is an Evaluaiton Module used to evaluate the isolated industrial reciever that is capable of receiving 9V to 60V field input and provide an isolated digital output. The EVM accomodates four  dual channel ISO1212 devices showcasing 8 channel functionality.  The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.

  • Sale price: $44.10