August TI store Back to School Sale

*Some exclusions apply. Coupons expire August 24, 2018 or while supplies last. Cannot be combined with any other offer. Enter coupon code MSP430BTS to get MSP-EXP430FR2433 MCU LaunchPad™ for $4.30. Enter AUGUST2018 at checkout to receive 10% off select tools. Maximum discount per order is $100. Limit one use per coupon per customer. Free standard shipping discount given during checkout.

$4.30 USD
$9.99 You save 57%
Use 'MSP430BTS' coupon at checkout

The MSP-EXP430FR2433 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2433 Value Line Sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line Sensing MCU platform.

 

$11.69 USD
$12.99 You save 10%
Use 'AUGUST2018' coupon at checkout

The SimpleLink™ MSP432P401R LaunchPad™ development kit enables you to develop high-performance applications that benefit from low-power operation. 

$16.19 USD
$17.99 You save 10%
Use 'AUGUST2018' coupon at checkout

The SimpleLink™ MSP432P4111 microcontroller (MCU) LaunchPad™ development kit is a great platform to develop high-performance and low-power applications. 

$17.99 USD
$19.99 You save 10%
Use 'AUGUST2018' coupon at checkout

The SimpleLink™ Ethernet MSP432E401Y MCU LaunchPad™ Development Kit is an intuitive evaluation platform for SimpleLink™ Arm® Cortex®-M4F-based Ethernet MCUs. The LaunchPadt highlights the MSP432E401Y MCU with integrated Ethernet MAC and PHY  and a variety of wired communication interfaces. 

$11.69 USD
$12.99 You save 10%
Use 'AUGUST2018' coupon at checkout

The MSP430FR2355 MCU includes a smart analog combo of configurable signal chain elements including options for multiple 12-bit digital-to-analog converters (DACs) and programmable gain amplifiers (PGAs) along with a 12-bit analog-to-digital converter (ADC) and two enhanced comparators (eCOMPs).

$35.99 USD
$39.99 You save 10%
Use 'AUGUST2018' coupon at checkout

The SimpleLink™ Sub-1 GHz CC1312R wireless microcontroller (MCU) LaunchPad™ development kit with Sub-1GHz Rado, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M4F processor on a single chip.

 

 

$35.99 USD
$39.99 You save 10%
Use 'AUGUST2018' coupon at checkout

The CC1352 device is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set.

$35.99 USD
$39.99 You save 10%
Use 'AUGUST2018' coupon at checkout

This kit supports evaluation of  the SimpleLink Bluetooth® low energy CC2642R wireless MCU and the SimpleLink Multi-Standard CC2652R wireless MCU. The CC26x2R  are part of the SimpleLink™ platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Thread, zigbee, 802.15.4 and host MCUs. 

$179.10 USD
$199 You save 10%
Use 'AUGUST2018' coupon at checkout

The LMG5200POLEVM-10 EVM is designed to evaluate the LMG5200 GaN power stage and the TPS53632G half-bridge point-of-load controller in a 48V to 1V application.  This EVM implements the 48V-1V converter as a single-stage hard-switched half-bridge with current-doubler rectifier.

$179.10 USD
$199 You save 10%
Use 'AUGUST2018' coupon at checkout

The LMG34XX-BB-EVM is a breakout board to configure any LMG34XX half bridge board, such as LMG3410-HB-EVM, as a sync buck converter.  By providing a power stage, bias power and logic circuitry this EVM allows for measurements of the GaN device switching. Daughter card LMG3410-HB-EVM sold seperately.

$134.10 USD
$149 You save 10%
Use 'AUGUST2018' coupon at checkout

The LMG1020EVM-006 is a small, easy-to-use power stage for LIDAR laser drive. The EVM includes an integrated resistive load, (laser not included) and takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage.

$134.10 USD
$149 You save 10%
Use 'AUGUST2018' coupon at checkout

The LMG1210EVM-012 is designed to evaluate the LMG1210 Megahertz 200V half-bridge driver for GaN FETs. This EVM consists on two Gallium Nitride FETs configured in a half-bridge, driven by a single LMG1210. No controller is present on the board.

$89.10 USD
$99 You save 10%
Use 'AUGUST2018' coupon at checkout

The TPSM846C23EVM-806 evaluation board (EVM) is configured to evaluate the operation of the TPSM846C23 PMBus power module for output currents up to 35 A. The input voltage range is 4.5 V to 15 V, with an output voltage range of 0.35 V to 2.0 V.

$44.10 USD
$49 You save 10%
Use 'AUGUST2018' coupon at checkout

The TPS62088 is a highly efficient, tiny solution for point-of-load converters for space constrained applications, SSDs, wearables, and smart phones. The TPS62088EVM-814 EVM supports evaluation of the TPS62088 3A, buck converter with DCS-Control in a tiny 1.2mm by 0.8mm WCSP pkg with 0.4mm pitch.

$44.10 USD
$49 You save 10%
Use 'AUGUST2018' coupon at checkout

The LMZM33602 evaluation board is configured to evaluate the operation of the LMZM33602 power module for current up to 2.0 A. The input voltage range is 4V to 36V. The output voltage range is 1V to 18V. The evaluation board makes it easy to evaluate the LMZM33602 operation.

$44.10 USD
$49 You save 10%
Use 'AUGUST2018' coupon at checkout

The INA4180 is an integrated current sense monitor solution that provides ease of use and high performance for cost-sensitive applications, and the INA4181 supports bidirectional current measurements. This EVM fixture layout is not intended as a model for the target circuit, nor it is laid out for electromagnetic (EMI) testing. The INA4180-4181EVM consists of a single PCB, breakable into 8 individual pieces to allow evaluation of  the different device variants.

$26.10 USD
$29 You save 10%
Use 'AUGUST2018' coupon at checkout

The HDC2010EVM evaluation kit is a plug and play system to test and evaluate the HDC2010 humidity and temperature sensor. This EVM utilizes a USB interface for control and data streaming; with the simple GUI, humidity and temperature measurements can be streaming within a matter of seconds.

$18.00 USD
$20 You save 10%
Use 'AUGUST2018' coupon at checkout

The SOIC package DIYAMP-EVM provides engineers and DIYers with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages and 12 popular amplifier configurations for single and dual supply.

$18.00 USD
$20 You save 10%
Use 'AUGUST2018' coupon at checkout

This EVM supports 1, 2, 4 and 8 channel LVC and AVC direction-controlled translation, bus hold and automotive -Q1 devices. AVC are low voltage translation devices with lower drive strength of 12mA. LVC are higher voltage translation devices from 1.65 to 5.5V with higher drive strength of 32mA.

$18.00 USD
$20 You save 10%
Use 'AUGUST2018' coupon at checkout

The DUAL-DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is designed specifically for dual package op amps in the industry-standard SOIC-8 package. It can enable several circuit configurations and enables quick and easy prototyping.
Note: These boards are unpopulated, so remember to order your op amp ICs.

$53.10 USD
$59 You save 10%
Use 'AUGUST2018' coupon at checkout

DRV10974EVM (evaluation module) is a high-performance, power-efficient and cost-effective platform that speeds development for quicker time to market and is user-friendly. The DRV10974 is a sensorless motor driver with integrated power MOSFETs that can provide continuous drive current up to 1 A (rms), and is designed for cost-sensitive, low-noise and low-external-component-count applications.