LM53603-Q1

ACTIVE

Automotive 3.5-V to 36-V, 3-A synchronous step-down converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMQ66430-Q1 ACTIVE Automotive 36-V, 3-A low EMI synchronous step-down converter with 1.5-µA IQ Integrated input bypass capacitor and boot cap for lower EMI and smaller footprint, dual-random spread spectrum and lower IQ.

Product details

Iout (max) (A) 3 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 1850 Switching frequency (max) (kHz) 2350 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification Control mode current mode Vout (min) (V) 3.2 Vout (max) (V) 9.9 Rating Automotive Operating temperature range (°C) -40 to 150
Iout (max) (A) 3 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 1850 Switching frequency (max) (kHz) 2350 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification Control mode current mode Vout (min) (V) 3.2 Vout (max) (V) 9.9 Rating Automotive Operating temperature range (°C) -40 to 150
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • The LM53603-Q1, LM53602-Q1 are available as
    AEC-Q1-Qualified Automotive Grade Products
    With Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4B
  • 3 A or 2 A maximum load current
  • Input Voltage Range from 3.5 V to 36 V:
    Transients to 42 V
  • Output Voltage Options: 5 V, 3.3 V, ADJ
  • 2.1 MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7 µA Shutdown Current (typical)
  • 24 µA Input Supply Current at No Load (typical)
  • No external Feed-back Divider Required for 5 V or
    3.3 V output
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved
    Efficiency
  • User-Selectable Forced PWM mode (FPWM)
  • Built-in Loop Compensation, Soft-start, Current
    Limit, Thermal Shutdown, UVLO, and External
    Frequency Synchronization
  • Thermally Enhanced 16-lead Package:
    5 mm × 4.4 mm × 1 mm
  • The LM53603-Q1, LM53602-Q1 are available as
    AEC-Q1-Qualified Automotive Grade Products
    With Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4B
  • 3 A or 2 A maximum load current
  • Input Voltage Range from 3.5 V to 36 V:
    Transients to 42 V
  • Output Voltage Options: 5 V, 3.3 V, ADJ
  • 2.1 MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7 µA Shutdown Current (typical)
  • 24 µA Input Supply Current at No Load (typical)
  • No external Feed-back Divider Required for 5 V or
    3.3 V output
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved
    Efficiency
  • User-Selectable Forced PWM mode (FPWM)
  • Built-in Loop Compensation, Soft-start, Current
    Limit, Thermal Shutdown, UVLO, and External
    Frequency Synchronization
  • Thermally Enhanced 16-lead Package:
    5 mm × 4.4 mm × 1 mm

The LM53603-Q1, LM53602-Q1 buck regulators are specifically designed for automotive applications, providing an output voltage of 5 V or 3.3 V (with ADJ option) at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3 V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.

The LM53603-Q1, LM53602-Q1 buck regulators are specifically designed for automotive applications, providing an output voltage of 5 V or 3.3 V (with ADJ option) at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3 V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM61430-Q1 ACTIVE Automotive 3-V to 36-V, 3-A, low-noise synchronous step-down converter Better electromagnetic compatibility (EMC), optimized for ultra-low EMI and smaller solution size.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM53603-Q1 (3 A), LM53602-Q1 (2 A) 3.5 V to 36 V Wide-VIN Synchronous 2.1 MHz Step-Down Converters for Automotive Applications datasheet (Rev. B) PDF | HTML 12 May 2016
Application note Design Consideration on Boot Resistor in Buck Converter PDF | HTML 15 May 2023
User guide Single LP8733-Q1 User's Guide to Power DRA78x and TDA3 (Rev. A) PDF | HTML 31 Mar 2021
Application note Designing High Performance, Low-EMI, Automotive Power Supplies 30 Sep 2017
EVM User's guide LM53602xEVM and LM53603xEVM User’s Guide (Rev. A) 23 May 2016
Technical article Overcoming automotive cluster power supply design challenges PDF | HTML 13 Nov 2015
Technical article How to overcome automotive front-end design challenges PDF | HTML 10 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM536033EVM — Fixed Output 3.3V, 3A Buck Regulator Evaluation Module

The LM536033EVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the (...)
User guide: PDF
Not available on TI.com
Evaluation board

LM536035EVM — LM536035 5V Fixed Output, 3A Buck Regulator Evaluation Module

This EVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.

User guide: PDF
Not available on TI.com
Evaluation board

LM53603AEVM — LM53603-Q1 Adjustable Output, 3A Buck Regulator Evaluation Module (EVM)

The LM53603AEVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the (...)
User guide: PDF
Not available on TI.com
Simulation model

LM53603 3P3 Unencrypted PSpice Transient Model

SNVMAC0.ZIP (7 KB) - PSpice Model
Simulation model

LM53603 3P3V PSpice Transient Model

SNVMA46.ZIP (72 KB) - PSpice Model
Simulation model

LM53603 5P0 Unencrypted PSpice Transient Model

SNVMAB9.ZIP (7 KB) - PSpice Model
Simulation model

LM53603 5V PSpice Transient Model

SNVMA56.ZIP (61 KB) - PSpice Model
Simulation model

LM53603 Adjustable PSpice Transient Model

SNVMA55.ZIP (62 KB) - PSpice Model
Simulation model

LM53603 Adjustable Unenecrypted PSpice Transient Model

SNVMAB8.ZIP (7 KB) - PSpice Model

Many TI reference designs include the LM53603-Q1

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos