|
|
High
power and current drive for
the most demanding home theater
systems
Total output power |
|
|
|
|
125
W into 8 Ω at <0.09%
THD+N |
|
|
220
W into 6 Ω at 10%
THD+N |
|
|
315
W into 4 Ω at 10%
THD+N |
|
|
|
Class-D
operation with extremely low
on-resistance FETs enable greater
than 95% efficiency that delivers
pure power, not heat |
|
|
Over-current
protection against output shorts
without unwanted shutdowns from
speaker-impedance variations
over frequency |
|
|
The
TAS5261 has complete protection
circuitry integrated on chip,
safeguarding the device and
speakers against fault conditions
that could damage the system. |
|
|
|
|
Short-circuit
protection |
|
|
Over-current
protection |
|
|
Undervoltage
protection |
|
|
PWM
activity detector for
loss of PWM input signal |
|
|
|
110-dB
SNR (A-weighted with TAS5518
modulator) |
|
|
Supports
PWM frame rates of 192 kHz to
384 kHz |
|
|
Resistor-programmable
current limit |
|
|
Power-on
reset (POR) eliminates system
power-supply sequencing |