First digital-input, closed-loop Class-D amp
The
TAS5706 is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.
The TAS5706 is a slave-only device receiving all clocks from external sources. The TAS5706 operates at a 384-kHz switching rate for 32-, 48-, 96- and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2- and 176.4-kHz data. The 8X oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz. That’s High-Performance
Analog>>Your Way™
Device |
Power |
Closed-Loop |
Control |
Audio
Processing |
| TAS5706 |
20W
x 2 |
Yes |
I²C |
Yes |
 |
|
|
| |
Flat-panel TVs: DLP™, HDTV, LCD and plasma |
| |
Media docking stations |
| |
Mini-speakers |
| |
Wireless speakers |
|
|
|
|
|
|
|
| |
Two serial interfaces with 32-kHz to 192-kHz sample rates (supports LJ, RJ and I2S formats) |
| |
Independent channel volume control |
| |
Programmable dynamic range control provides speaker protection, supports “night-time” listening modes |
| |
Speaker equalization compensates for poor quality speakers, reduces overall system-level cost |
| |
Closed-loop architecture |
| |
Feedback
improves PSRR performance,
enables reduced
power-supply costs |
| |
Improved EMI performance |
| |
Up to 90% efficient |
| |
Dedicated subwoofer audio processing channel |
| |
Multiple output configurations |
| |
| - |
2-Ch BTL outputs (20W x 2) |
| - |
4-Ch SE outputs (10W x 4) |
| - |
2.1 output (10W x 2 SE + 20W X 1 BTL) |
| - |
Headphone
and subwoofer
PWM outputs |
|
|
|
|
|
|
|
|
|
 |
|
| |
Flash Plug-in Required
To view the Demo you need to have the
Flash
Plug-In installed in your browser. |
|
|
Right-Click Video for Downloads |
|
|