Design Support

 

LiteratureAbstract(literatureAbstract=The Digital Addressable Lighting Interface (DALI) was defined in IEC 60929 and has been updated in IEC 62386. One of the main reasons for this update was the inclusion of the LED device type. This application uses the existing TPS62260LED-338 EVM and a level translation board to implement a DALI LED device type control gear. The microcontroller found on the TPS62260LED-338 EVM is the MSP430F2131. The MSP430F2131 performs the communication with the CPU, while the timer resources are used for controlling the fade rate and the LED intensity.)