Design Support

 

LiteratureAbstract(literatureAbstract=This application report describes the implementation of multiple reader antennas with a single TRF7970A NFC transceiver IC. For demonstration purposes, the MSP430F5529 LaunchPad™ development kit with TRF7970A BoosterPack™ plug-in module are used. The PE42359 UltraCMOS® RF Switch from Peregrine Semiconductors is used for switching due to its simple control methodology and low power loss during switching. The demo supports ISO/IEC 15693, ISO/IEC 14443A, and ISO/IEC 14443B communication protocols.)