| The
THS4509 is the industry’s highest-performance fully-differential
amplifier designed for driving high-speed ADCs. Delivering
25% better noise performance, 5x to 15x improved distortion
performance, and settling in one-third the time of its closest
competitor, the 1.9-GHz THS4509 is ideal for use in the most
demanding applications.
Built
on TI’s unique BiCom-III complementary bipolar SiGe
process technology, the THS4509 enables designers to achieve
optimal high-speed performance, ensure accurate low-level
signal measurement and high signal fidelity – all with
the added benefit of the elimination of complex compensation
circuits or drawing large currents.
|
|
Fully
Differential Architecture |
|
|
Centered
Input Common Mode Range |
|
|
Minimum
Gain of 2V/V (6dB) |
|
|
Bandwidth:
1900 MHz |
|
|
Slew
Rate:6600 V/µs |
|
|
1%
Settling Time: 2ns |
|
|
HD2:
-75dBc at 100 MHz |
|
|
HD3:
-80 dBc at 100MHz |
|
|
Output
Common-Mode Control |
|
|
Power
Supply: |
|
|
Voltage:
3 V to 5 V |
|
|
Current:
37.7 mA |
|
|
Power
Down Capability: 0.65mA |
|
|
|
 |
|
|
5V
Data Acquisition Systems,
High Linearity ADC Amplifier |
|
|
Wireless
Communications |
|
|
Medical
Imaging |
|
|
Test
and Measurement |
|
|
And More! |
|
|
|
|
|
|
 |
|