SPICE-Based Analog Simulation ProgramStatus: ACTIVE

TINA-TI

      Texas Instruments
         
Getting Started Documentation   Getting Started with TINA-TI: A Quick Start Guide (Rev. A) (sbou052a.htm, 8 KB)
21 Aug 2008 Abstract

  TINA-TI
NameSPICE-Based Analog Simulation Program
StatusACTIVE
Price (US$)Free 
Order Options


Product Information

Description


View  View TINA-TI Screen

Now Available: TINA-TI™ Version 7.0!

Getting Started with TINA-TI: A Quick Start Guide
This quick start user's guide (SBOU052)presents an overview of TINA-TI, a powerful circuit design and simulation tool. TINA-TI is ideal for designing, testing, and troubleshooting a broad variety of basic and advanced circuits, including complex architectures, without any node or number of device limitations. This document is intended to help new TINA-TI users start creating circuit simulations using the fundamental features of TINA-TI software in the shortest possible time.


TINA is an easy-to-use, but powerful, circuit simulation program based on a SPICE engine. TINA-TI is a fully functional version of TINA, loaded with a library of TI macromodels plus passive and active models.

TINA-TI's new version 7.0 has changes from Version 6.0 in the following areas:

  • TINA-TI provides support for switching power supply devices.
  • TINA-TI has no limit to circuit size.
  • TINA-TI has more SPICE models and example circuits included.
  • User will be notified when an update is available for the tool and TI model library.
  • TINA-TI now supports SMPS simulation capability.
  • Circuits developed in TINA-TI 7.0 will work with TINA Industrial version 7.
  • TINA-TI Version 6.0 is forward compatible with Version 7.0, but not visa versa

Version 6.0

TINA-TI Version 6.0 will continue to be supported for a period of time. Users are encouraged to download the latest version of TINA-TI to get all the benefits of version 7.0.

Users operating TINA-TI version 6.0 must download the application schematic files separately. Access the Application Schematics here.

Frequently Asked Questions about TINA-TI version 7

Features

Based on a SPICE engine, TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages and waveforms. TINA's schematic capture is truly intuitive-a real "quickstart."

This complimentary version, TINA-TI, is fully functional but does not support some other features available with the full version of TINA.

TINA-TI installation requires approximately 100MB. Installation is straight-forward and it can be uninstalled easily, if you wish. We bet that you won't.

TINA is a product of DesignSoft and this special complimentary version, TINA-TI, is prepared by DesignSoft exclusively for Texas Instruments.

MACROMODELS

TINA-TI version 7.0 is preloaded with TI analog macromodels. Each of these macromodels has been tested and the test schematics are available in the tool.

APPLICATIONS

Many Application Schematics are available for download and simulation in TINA-TI. This is the fastest, easiest way to get started with circuit simulation. You can modify them and use "save-as" to save your changes. These Application Schematics will also run on full versions of TINA and are configured to run the analysis type shown in the example.

These files are available in folders within the "Examples" folder of the TINA-TI program software. To view this information in the tool after downloading the latest version, go to "File" in the menu bar, "Open", and the menu options for "Examples" will be displayed.

Application Schematic categories include:

  • Amplifiers

    • Audio (Audio Op Amp Filters, Microphone Pre-Amplifiers)
    • Cap Load Comp (C-oad Compensation, Line Driver)
    • Comparator (Comparator Circuits)
    • Control Loop (PI Temp Control)
    • Current Loop (4-20mA, 0-10mA)
    • Current Measurement (Current Transformer, Shunt Measure)
    • Difference Amps (Difference Amplifiers) Differential to Single-Ended (Diffferential Input to Single-Ended Output, Single-Ended Input to Differential Output, etc)
    • Filters FilterPro (Multiple FeedBack, Sallen-Key: synthesized by FilterPro)
    • Filters Others (All-Pass, Low-Pass, High-Pass, Tunable, Twin-Tee)
    • Oscillators (Wien-Bridge)
    • Power Amps (Laser Driver, TEC Driver, Parallel Power, LED Drivers, Photodiode Driver)
    • Precision (Low Drift, Low Noise, Low Offset, Voltage Divider)
    • Sensor Condition (Thermistor, Resistive Bridge, Capacitive Bridge, Inst Amp Filter)
    • Signal Process (Peak Detector, Clipping Amplifier)
    • Single Supply (Single Supply Op Amp Circuits)
    • Test (Cap Multiplier, Adjust Voltage Reference, Universal Integrator, Load Cancellation, x1000 Zoom Amp, Quasi-Coupled AC Amp)
    • Transimpedance (Photodiode, Optical Detector)
    • Voltage-to-Current (Voltage to Current, Current to Current)
    • Wideband (Wideband Op Amp Cirucits)
  • Noise Analysis

    • Noise Sources
  • Sensor Simulators

    • RTD Simulator

Links:

  • View more about SPICE models, including other simulators.
  • View a comparison of full featured versions of TINA.
  • TI recommends upgrading to TINA Design Suite Classic Edition. For even more capability, including optimization and stress analysis, TINA Design Suite Industrial Edition. Go to DesignSoft to purchase these at a discounted price.
  • TINA's quick start guide, video tutorials, and other documentation.

Support Software

  • TINA-TI Ver. 7.0 Program Installation (Use for Initial Installation) (Rev. D) (sloc058d.zip, 28232 KB)
    15 Oct 2007 zip

Available Updates

Now Available: TINA-TI™ Version 7.0!

The availability of a new version of TINA-TI will be confirmed when the program is started as long as internet service is present.

Compatibility Issues

Minimum hardware and software requirements for TINA-TI Version 7.0:

  • IBM PC compatible computer with:
    • Pentium or equivalent processor
    • 64MB of RAM
    • Hard disk drive with at least 100MB free space
  • Mouse
  • VGA adapter card and monitor
  • Microsoft Windows 98/ME/NT/2000/XP

Order Options

 TINA-TI
Name SPICE-Based Analog Simulation Program
Status  ACTIVE 
Price (US$) Free 
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • Getting Started with TINA-TI: A Quick Start Guide (Rev. A) (sbou052a.htm, 8 KB)
    21 Aug 2008  Abstract
    

Support & Community

Customer Tags Help

Most Popular Tags for TINA-TI:

View All Tags

Other Support