TL1963A Status: ACTIVE

Single Output LDO, 1.5A, Adj. (1.21V to 20V), Fast Transient Response

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • TL1963A-xx 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator (Rev. A) (tl1963a.pdf, 812 KB)
    28 Aug 2008 Download

 TL1963ATL1963A-15 TL1963A-18 TL1963A-25 TL1963A-33 
Iout(Max)(A)1.5  1.5  1.5  1.5  1.5  
Vdo(Typ)(mV)340  340  340  340  340  
Iq(Typ)(mA)1  1  1  1  1  
Vin(Min)(V)2.1  2.1  2.1  2.1  2.1  
Vin(Max)(V)20  20  20  20  20  
Vout(Min)(V)1.21  1.5  1.8  2.5  3.3  
Vout(Max)(V)20  1.5  1.8  2.5  3.3  
Output Capacitor(uF)10  10  10  10  10  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.5  1.8  2.5  3.3  
Pin/Package5DDPAK/TO-263,5SOT-223  5DDPAK/TO-263  5DDPAK/TO-263  5DDPAK/TO-263  5DDPAK/TO-263  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS7A4501: Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response
  • LP2951: Single Output LDO, 100mA, Fixed(3.3V), Wide Vin Range
  • TPS73101: Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
  • TPS54331: 3A, 28V Input Step Down SWIFT(tm) DC/DC Converter with Eco-mode(tm)
  • UCC27325: Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers
  • UCC28600: 8-Pin Quasi Resonant Flyback Green Mode Controller

Product Information

Features

  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable with 10-µF Output Capacitor
  • Stable with Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • APPLICATIONS
    • 3.3-V to 2.5-V Logic Power Supplies
    • Post Regulator for Switching Supplies

PowerPAD, PowerFLEX are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The TL1963A-xx is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-xx regulators are available in the 5-pin TO-263 (KTT) package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TL1963ADCQPREVIEW-40 to 125 SOT-223 (DCQ) | 5   Not Available
TL1963AKTTRACTIVE-40 to 1251.26 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R
TL1963AKTTRG3ACTIVE-40 to 1251.26 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TL1963AKTTRAs of 9:11 AM GMT, 23 Nov 2008As of 9:11 AM GMT, 23 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 8 Dec 5 Weeks AmericasArrow 500
  Avnet 1k
  DigiKey 390
  Mouser Electronics 204
TL1963AKTTRG3As of 9:11 AM GMT, 23 Nov 2008As of 9:11 AM GMT, 23 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 8 Dec 5 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL1963AKTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
TL1963AKTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • TL1963A-xx 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator (Rev. A) (tl1963a.pdf, 812 KB)
    28 Aug 2008 Download

Application Notes

View Application Notes for Single Channel LDO

User Guides

  • TL1963EVM-384 (Rev. A) (slvu258a.pdf, 267 KB)
    08 Oct 2008 Download

View User Guides for Single Channel LDO

More Literature

View More Literature for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
TL1963AEVM Evaluation ModuleTL1963AEVMTexas InstrumentsDevelopment Boards/EVMs

 Alternative Products - Are similar to TL1963A
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TPS7A4501Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response TI customers also evaluated this product.
LP2951Single Output LDO, 100mA, Fixed(3.3V), Wide Vin RangeTI customers also evaluated this product.
TPS73101Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient ResponseTI customers also evaluated this product.
 Complementary Products - Can be used with TL1963A
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS543313A, 28V Input Step Down SWIFT(tm) DC/DC Converter with Eco-mode(tm)DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
UCC27325Dual 4 A Peak High Speed Low-Side Power MOSFET DriversAC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERSTI customers also evaluated this product.
UCC286008-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERSTI customers also evaluated this product.
TL431BAdjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TPS3809K333-Pin Supply Voltage SupervisorPOWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)TI customers also evaluated this product.
UCC27201120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERSTI customers also evaluated this product.
TPS40007Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias OperatiNON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
UCC27322Single 9-A High Speed Low-Side MOSFET Driver With EnableAC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERSTI customers also evaluated this product.
UC28025Economy High Speed PWM ControllerAC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERSTI customers also evaluated this product.
TPS62110Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support