High-speed ADCs (≥10 MSPS)

Our innovative portfolio leads the industry and is the new standard for high speed ADCs

parametric-filterView all products
Our high-speed analog-to-digital converter (ADC) portfolio offers solutions for high speed conversion applications including aerospace, defense, wireless, industrial and test.  Enable your system designs with industry-leading high-speed, high-performance and low-power device options.

Browse by category

Related categories

All high-performance RF transceivers

Looking for a complete integrated transceiver?  Consider our integrated TX+RX options.

Featured high-speed ADCs

Design & development resources

Firmware
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Reference design
Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

This reference design uses the ADC12DJ3200 evaluation module (EVM) to demonstrate a direct RF-sampling receiver for a radar operating in HF, VHF, UHF, L-, S-, C- and part of X-band. The wide analog-input bandwidth and high-sampling rate (6.4 GSPS) of the analog-to-digital converter (ADC) provides (...)

Reference design
1-GHz Signal Bandwidth RF Sampling Receiver Reference Design
The RF sampling architecture offers an alternative to the traditional super-heterodyne architecture. An RF sampling analog-to-digital converter (ADC) operates at a high sampling rate and converts signals directly from radio frequencies (RF) to digital. Because of the high sampling rate, the RF (...)
ADC3683-SP
High-speed ADCs (≥10 MSPS)

Radiation-hardness-assured (RHA), QMLV, 300-krad, 18-bit, 2-channel 65MSPS low-latency low-power ADC

ADC12DL500
High-speed ADCs (≥10 MSPS)

12-bit, dual 500MSPS or single 1GSPS analog-to-digital converter (LVDS interface)

Approx. price (USD) 1ku | 97

ADC12DL1500
High-speed ADCs (≥10 MSPS)

12-bit, dual 1.5GSPS or single 3GSPS analog-to-digital converter (LVDS interface)

Approx. price (USD) 1ku | 172

ADC12DL2500
High-speed ADCs (≥10 MSPS)

12-bit, dual 2.5GSPS or single 5GSPS analog-to-digital converter (LVDS interface)

Approx. price (USD) 1ku | 347

ADC3910D125
High-speed ADCs (≥10 MSPS)

10-bit, two-channel, 125-MSPS ADC single clock cycle latency up to 16x decimation digital comparator

Approx. price (USD) 1ku | 14

ADC34RF55
High-speed ADCs (≥10 MSPS)

Quad-channel, 14-bit, 3-GSPS, low noise spectral density (NSD), RF-sampling ADC

Approx. price (USD) 1ku | 2066

Technical resources

Video series
Video series
TI Precision Labs - ADCs
On-demand video courses and tutorials including introductory ideas about device architecture in addition to advanced, application-specific problem-solving, using both theory and practical knowledge.
Resource
Resource
High-speed signal chain training series
Online training series covering topics such as RF-sampling, JESD204B and more.
Resource
Resource
High-speed ADC circuits
Explore a comprehensive library of high-speed ADC sub-circuit ideas that you can easily adapt to meet your specific end equipment needs - including a free e-book.