Power modules (integrated inductor)
The simplest and smallest option for step-down DC/DC voltage conversion
Browse by category
Select by type
Buck modules (integrated inductor)
Buck-boost & inverting (integrated inductor)
Boost modules (integrated inductor)
Multiphase buck modules (integrated inductor)
Flyback modules (integrated inductor)
Related categories
New products
6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense
Approx. price (USD) 1ku | 9.1
3V to 17V input voltage, 1A FCCM mode, synchronous buck module with QFN package
Approx. price (USD) 1ku | 0.57
3-V to 17-V input voltage, 3-A output, synchronous buck module with QFN package
Approx. price (USD) 1ku | 0.57
4V to 18V input, 6A synchronous SWIFT™ step-down power module with extended temperature
Approx. price (USD) 1ku | 4
2.25-V to 5.5-V, 1-A high-efficiency step-down power module with integrated inductor
Approx. price (USD) 1ku | 0.945
4V to 18V input, 8A synchronous SWIFT™ step-down power module with extended temperature
Approx. price (USD) 1ku | 4.5
Benefits of our power modules (integrated inductor)
Shrink
With integrated FETs, controller, inductor and passives, DC/DC modules minimize power-supply solution size to help meet challenging PCB area constraints.
Simplify
By optimizing internal layout and reducing external component sourcing, integrated-inductor power modules simplify the process of DC/DC and EMI design compared to discrete converters and controllers.
Accelerate
Introduce your product faster to market through cutting your power design effort around 45% of engineering hours.
Technical resources
Exploring the value of power modules
Soldering Considerations for Power Modules (Rev. C)
Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A)
Design & development resources
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)