Product details

Rating Catalog Operating temperature range (°C) -40 to 125
Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YFP) 42 7.7999999999999988 mm² 2.5999999999999996 x 3
  • Robust 5-W Solution With 50% Lower Losses
    for Improved Thermals
    • Inductorless Receiver for Lowest Height
      Profile Solution
    • Adjustable Output Voltage (4.5 to 8 V) for Coil
      and Thermal Optimization
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 79% System Efficiency at 5 W
  • WPC v1.1 Compliant Communication
  • Patented Transmitter Pad Detect Function Improves User
    Experience
  • Alignment Feature Through I2C Allows for User
    Training to Find Best Position on Surface of TX
  • Robust 5-W Solution With 50% Lower Losses
    for Improved Thermals
    • Inductorless Receiver for Lowest Height
      Profile Solution
    • Adjustable Output Voltage (4.5 to 8 V) for Coil
      and Thermal Optimization
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 79% System Efficiency at 5 W
  • WPC v1.1 Compliant Communication
  • Patented Transmitter Pad Detect Function Improves User
    Experience
  • Alignment Feature Through I2C Allows for User
    Training to Find Best Position on Surface of TX

The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.

For all available packages, see the orderable addendum at the end of the data sheet.

The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet bq5102x 5-W (WPC) Single-Chip Wireless Power Receiver datasheet 08 May 2014
Application note Test and Troubleshoot a Wireless Power Receiver 06 Aug 2014
Application note Layout Guidelines for Wireless Power Receiver (Generation 3 28 Mar 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLUC575 bq5102x EVM GUI

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ51021 5-W (WPC) single-Chip Wireless power Receiver with I2C BQ51025 bq51025 10-W WPC Compliant Single Chip Wireless Power Receiver BQ51221 Dual mode 5-W (WPC and PMA) single Chip Wireless power Receiver
Calculation tool

SLUC577 Foreign Object Detection (FOD) Calibration/Tuning Tool

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ51003 BQ51003 Wireless power Receiver BQ51010B Highly integrated Wireless Receiver Qi (WPC V1.1) Compliant power Supply BQ51013B WPC 1.1 Compatible Fully integrated Wireless power Receiver IC BQ51020 5-W (WPC) single-Chip Wireless power Receiver BQ51021 5-W (WPC) single-Chip Wireless power Receiver with I2C BQ51025 bq51025 10-W WPC Compliant Single Chip Wireless Power Receiver BQ51050B Qi (WPC) Compliant Highly integrated Secondary-Side Direct Lithium Ion charger. BQ51051B integrated Wireless power Li-ion charger Receiver, Qi (WPC) Compliant BQ51052B BQ51052B integrated Wireless power Li-ion charger Receiver, Qi (WPC) Compliant BQ51221 Dual mode 5-W (WPC and PMA) single Chip Wireless power Receiver BQ51222 Dual mode 5-W (WPC v1.2 and PMA) single Chip Wireless power Receiver
Gerber file

bq51x2x Gerber

SLUC560.ZIP (366 KB)
Package Pins Download
DSBGA (YFP) 42 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos