Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

TMS470 ARM7TDMI®-Based Industrial MCUs

 

TMS470 32-bit RISC ARM7TDMI®-based microcontroller provides a scalable architecture and rich peripheral set solutions for applications requiring the highest levels of performance and quality.


see all

TMS470 Design Support

Technical Documents - more

Tools and Software - more

Other Design Support Resources


see all

Training Offered Year-Round

  • Free Online Training

    This course is a 30-minute online introduction to the new catalog TMS470 MCU product line based on the ARM7TDMI® core.

Highlights

    1MB Flash ARM7 MCU

  • Now available in volume production - TMS470R1B1M ARM7-based MCUs offer 1MB flash, 64KB RAM, and up to 60MHz of 32-bit performance.
  • With five ARM7-based devices with more than 256KB of flash memory, TMS470 MCUs are also highly integrated solutions featuring high performance peripheral options.
   
Note: These products are not intended for use in automotive applications. If you are evaluating solutions for automotive applications, TI also supports a line of Automotive Microcontrollers.

Quick Datasheets

Plus Pricing, Availability, Samples