HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module
3220DFP-DGLEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The HD3SS3220 DFP Dongle EVM is designed to evaluate HD3SS3220 devices for DFP implementations.  This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C connector.

Features
  • Plug and play design
  • Operates off of the 5V VBUS from the legacy Type A USB connection
  • Can provide VCONN over a CC pin based upon Type C plug orientation and Ra detection
  • The Type-A plug can be connected to a USB legacy Type-Areceptacle for host side connection
  • Support both connection orientations on the USB Type-C™ port

What's Included

  • 3220DFP-DGLEVM INT-0026 board

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

3220DFP-DGLEVM:
HD3SS3220 Type-C Down Facing Port Controller with SuperSpeed 2:1 MUX

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (2)
Title Type Size (KB) Date
PDF 1478 02 May 2017
PDF 1479 20 Sep 2016
User guides (1)
Title Type Size (KB) Date
PDF 714 21 Nov 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (6)

Part Number Name Product Family
HD3SS3220  10Gbps USB 3.1 Type-C 2:1 Mux with DRP Controller  USB 
TPD4E05U06  4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode  Circuit protection 
TPD6E05U06  6-Channel Ultra-Low-Capacitance IEC ESD Protection Diodes  Circuit protection 
TPS25910  20V, 6.5A, 30mΩ eFuse with Adjustable +/-15% Accurate Current Limit  Power switches 
TPS62082  1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)  Step-down (buck) 
TUSB211  USB 2.0 480-Mbps high-speed signal conditioner  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles