CC110L RF BoosterPack

(ACTIVE) 430BOOST-CC110L

Description & Features

Technical Documents

Support & Training

Order Now



Description

The CC110L RF BoosterPack is a low-power wireless transceiver extension kit for use with the Texas Instruments MSP-EXP430G2 LaunchPad development kit. Based on the CC110L device, the on-board Anaren Integrated Radio (AIR) A110LR09A radio module with integrated antenna operates in the European 868-870MHz and US 902-928MHz ISM bands. The included software application, called AIR BoosterStack, demonstrates an example sensor network as well as network status reporting.

Download updated and additional documentation and software from Anaren.

NB! Note that you will need two MSP430 LaunchPad kits in addition to this kit in order to use the hardware as described in the Quick Start Guide.

Features
CC110L RF BoosterPack Hardware Features:
  • 1.8 to 3.6 V operation
  • Low power consumption
  • SPI interface between RF module and MSP430
  • Prototyping area
  • Footprints for adding a microcontroller, pushbutton switch, and LED for standalone operation
  • ROHS and REACH compliant
  • Module is ETSI compliant and FCC/IC certified
  • See A110LR09x Users Manual and CC110L datasheet for radio specific features

AIR BoosterStack Software Features:

  • Low-power temperature sensor application
  • Star network topology with one hub node and up to four sensor nodes
  • Graphical User Interface provides network control and displays key radio parameters
  • Ability to change radio settings locally and/or remotely
  • Remote control feature to turn on/off LaunchPad green LED
  • Node ID, operating state, and radio settings restored at power-up

Kit Contents:

  • Two CC110L RF BoosterPack boards
  • Two MSP430G2553 devices (preloaded with a sample program)
  • Quick Start Guide
  • CD with software and documentation


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

430BOOST-CC110L:
CC110L RF Module BoosterPack

$19.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   19 Oct 2015 2,326
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 10478 25 Sep 2015 6,469
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 1146 19 Dec 2011 494

Development Tools (1)

Name Part Number Tool Type
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
MSP430 LaunchPad Value Line Development kit  MSP-EXP430G2  Evaluation Modules & Boards 

TI Devices (33)

Part Number Name Product Family
CC110L  Value Line Transceiver  Companion Wireless Solutions 
MSP430F5529  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430G2132  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2152  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2153  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2202  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2203  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2212  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2213  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2232  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2233  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2252  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2253  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2302  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2303  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2312  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2313  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2332  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2333  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2352  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2353  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2402  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2403  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2412  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2413  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2432  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2433  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2453  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2513  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2533  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2553  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2553-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Blogs

Wikis

Visit the TI Wiki