TMP006 Booster Pack Status: ACTIVE

430BOOST-TMP006

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TMP006 BoosterPack is a simple adapter board that allows the TMP006EVM circuit board to be used with the MSP430 LaunchPad. EVM is designed to allow full evaluation of the TMP006 device. The EVM features the TMP006 device with the required specific PCB layout and some simple support circuitry. The GUI for the EVM implements the full object temperature calculations allowing the user to measure object temperatures with the TMP006 BoosterPack.

The TMP006 BoosterPack kit can connect to 2x TMP006EVM circuit boards at once. 1x TMP006EVM circuit board is included in the kit.

Features
  • TMP006 BoosterPack capable of connecting to 2x TMP006EVM circuit boards
  • Includes 1x TMP006EVM circuit boards
  • Ribbon type extension cable
  • Software CDROM with GUI
  • Download the TMP006 Booster Pack GUI, Firmware and MD5 Checksum


  • Order Now
    Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

    430BOOST-TMP006:
    TMP006 Booster Pack

    $25.00(US$)


    Pricing may vary.



    ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
    Contact a Distributor  
    Technical Documents
    User Guides (1)
    Title Abstract Type Size (KB) Date Views
    PDF 732 04 Jun 2012 843
    More Literature (1)
    Title Abstract Type Size (KB) Date Views
    PDF 265 04 Jun 2012 338

    Design Kits & Evaluation Modules (2)

    Name Part Number Tool Type
    MSP430 LaunchPad Value Line Development kit  MSP-EXP430G2  Evaluation Modules & Boards 
    TMP006 Evaluation Module  TMP006EVM  Evaluation Modules & Boards 

    TI Devices (1)

    Part Number Name Product Family
    TMP006  Infrared Thermopile Sensor in Ultra Small Chipscale Package  Temperature Sensors and Control ICs 
    Support and Community

    TI E2E™ Community

    TI E2E Community

    As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support