Key Document
-
551012876 Universal Op Amp Evaluation Boards (SOP and MSOP) (Rev. B)
(HTM 8 KB)
01 May 2013 1,015views Read Abstract
Description
TI offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in either the Small Outline Package (SOP) or the Mini Small Outline Package (MSOP). Resistors, capacitors, or any other components can be easily mounted on this board. These components can be chosen from any of the following three popular sizes: 1206, 0805, and, 0603. The op amp can then be tested under the conditions of your choice.
The 551012876-001 Evaluation Board allows quick and easy evaluation of the part. You need only supply an analog input signal and a power supply to the evaluation board. The output of the board is an analog output signal.
Features
- Universal for all low voltage, low power op amps.
- Dual sided layout for 8 or 10 lead packages.
- Accommodates components of any of these sizes:
- 1206
- 0805
- 0603
- Quick and easy evaluation
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
551012876-001/NOPB:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 683 | 01 May 2013 | 1,015 |
Related Products
TI Devices (2)
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart