551012922-001

SC-70 Amplifier Universal Evaluation Board

551012922-001

Overview

Texas Instrument offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SC-70 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can be chosen from any of the following three popular sizes: 1206, 0805, and, 0603. The op amp can then be tested under the conditions of your choice.

The 551012922-001 Evaluation Board allows quick and easy evaluation of the part. You need only supply an analog input signaland a power supply to the evaluation board.

Features
  • Universal for all low voltage, low power op amps.
  • Dual sided layout for different pin-outs.
  • Accommodates components of any of these sizes:
         1206
         0805
         0603
  • Quick and easy evaluation.

 

General-purpose op amps
LMV301 Single, 5-V, 1-MHz, low 0.182-pA bias current operational amplifier LMV551 Single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV651 Single, 5.5-V, 12-MHz operational amplifier LMV831 Single, 5.5-V, 3.3-MHz, 64-mA output current, low noise (12-nV/√Hz) operational amplifier LMV851 Single, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier LMV861 Single, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier LPV511 Single, 12-V, 27-kHz operational amplifier LPV521 Single, 5.5-V, 6.2-kHz, ultra low quiescent current (350-nA), 1.6-V min supply, RRIO op amp TLV521 Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier

 

Precision op amps (Vos<1mV)
LMV641 10 MHz, 12V, Low Power Amplifier LMV771 Single, Low Offset, Low Noise, RRO Operational Amplifiers LMV841 Single CMOS Input, RRIO, Wide Supply Range Operational Amplifiers LMV841-Q1 Automotive, CMOS Input, RRIO, Wide Supply Range Operational Amplifiers
Download View video with transcript Video

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide 551012875, 551012922 Universal Op Amp Evaluation Boards (SOT-23 and SC-70) (Rev. C) 01 May 2013
Certificate 551012922-001/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos