Single to Differential ADC Driver PCB for LMH6612 and LMH6619 (SOIC package, unstuffed)
551600074-001
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADC driver evaluation boards are designed for use with Texas Instruments' high-speed operational amplifier product portfolio. These evaluation boards can be used as an aid in the design and evaluation of TI's ADC Driver product in an application, in addition to being a guide for high frequency layout.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

551600074-001/NOPB:
Single to Differential ADC Driver PCB for LMH6612 and LMH6619 (SOIC package, unstuffed)

$5.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 816 01 May 2013
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
LMH6612  Single Supply, Dual 345 MHz Rail-to-Rail Output Amplifier  Operational amplifiers (op amps) 
LMH6619  Dual 130 MHz, 1.25 mA RRIO Operational Amplifiers  Operational amplifiers (op amps) 
LMH6619-Q1  Automotive Dual 130 MHz, 1.25 mA RRIO Operational Amplifiers  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles