12-bit 8-channel SAR analog-to-digital converter (ADC) evaluation module
ADC128S102EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADCS128S102EVM is a demonstration kit for the ADC128S102, a 12-bit, 8-channel, 1MSPS, Serial Interface SAR analog-to-digital converter.  The EVM allows users to evaluate the operation and performance of the ADC128S102 data converter.  The user can source an analog input, and the user-friendly graphical user interface will display the equivalent output code.  The board contains an external analog temperature sensor, LMT84, that allows users to quickly evaluate the ADC, and the GUI will display the temperature reading in code, voltage, or Celsius.  The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board. 

Note: The ADC128S102EVM can be used to evaluate the following devices: ADC088S022, ADC088S052, ADC088S102, ADC108S022, ADC108S052, ADC108S102, ADC128S022, ADC128S052

Features
  • Evaluates ADC128S102, a 12-bit, 8-channel, 1MSPS, Serial Interface SAR analog-to-digital converter
  • On-board analog temperature sensor, LMT84, for quick reading
  • User friendly GUI interface
  • LaunchPad booster pack
  • Power by USB

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADC128S102EVM:
12-bit 8-channel SAR analog-to-digital converter (ADC) evaluation module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1611 24 Jul 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (10)

Part Number Name Product Family
ADC088S022  8-Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC088S052  8-Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC088S102  8-Channel, 500 kSPS to 1 MSPS, 8-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC108S022  8-Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC108S052  8-Channel, 200 ksps to 500 ksps, 10-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC108S102  8-Channel, 500 kSPS to 1 MSPS, 10-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC128S022  8-Channel, 50 ksps to 200 ksps, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC128S052  8-Channel, 200 kSPS to 500 kSPS, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC128S052-Q1  8-Channel, 200 kSPS to 500 kSPS, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC128S102  8-Channel, 500 ksps to 1 Msps, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles