ADC12DJ3200QML-SP 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC space evaluation module
ADC12DJ3200EVMCVAL
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADC12DJ3200EVMCVAL is an evaluation module (EVM) that evaluates the ADC12DJ3200QML-SP device. ADC12DJ3200QML-SP is a space-grade, low-power, 12-bit, dual 3.2-GSPS/single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter, and JESD204B interface. The integrated digital down converter features a programmable NCO and decimation settings including undecimated 12- and 8-bit ADC output. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies. The onboard LMX2582 clock synthesizer and LMK04832 JESD204B clock generator can be configured to provide an ultra-low-jitter ADC device clock and SYSREF, providing a complete JESD204B subclass 1 clocking solution.

ADC12DJ3200EVMCVAL connects directly to TSW14J57EVM data capture hardware via the high-speed FMC+ connector. High-speed data converter pro software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using the TSW14J57EVM.

Features
  • Flexible transformer-coupled analog input to allow for a variety of sources and frequencies
  • Easy-to-use software GUI to configure ADC12DJ3200QML-SP, LMX2582, and LMK04832 devices for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through high-speed data converter pro software (DATACONVERTERPRO-SW)
  • Simple connection to TSW14J57EVM data capture card

What's Included

  • ADC12DJ3200EVMCVAL evaluation board
  • Mini-USB cable (2m)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADC12DJ3200EVMCVAL-BDL:
ADC12DJ3200EVMCVAL + TSW14J57EVM data capture/pattern generator bundle



Not Available ACTIVE

ADC12DJ3200EVMCVAL:
ADC12DJ3200QML-SP 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC space evaluation module

$10699.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2025 08 May 2019
User guides (1)
Title Type Size (KB) Date
PDF 1405 11 Jan 2018

Software (5)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps  TSW14J57EVM  Evaluation Modules & Boards 
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-12.5Gbps  TSW14J56EVM  Evaluation Modules & Boards 

TI Devices (6)

Part Number Name Product Family
ADC12DJ3200QML-SP  12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) - aerospace  Analog-to-digital converters (ADCs) 
LMK04832  Ultra Low-Noise JESD204B Compliant Clock Jitter Cleaner With Dual Loop  Clocks & timing 
LMX2582  High Performance, Wideband PLLatinum RF Synthesizer  RF & microwave 
TPS50601A-SP  Radiation-hardness-assured (RHA), 3-V to 7-V input, 6-A synchronous step-down converter  Step-down (buck) 
TPS7A4501-SP  Radiation-hardness-assured (RHA) wide-VIN low-dropout (LDO) voltage regulator  Power management 
TPS7H1101A-SP  Radiation-hardness-assured (RHA), 1.5-V to 7-V input, 3-A low-dropout (LDO) voltage regulator  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles