ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module
ADC12DJ5200RFEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

ADC12DJ5200RFEVM is a prototype evaluation module available in limited quantities.

View all related products

Key Document
Download - PDF Icon

Description

The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO and decimation settings (including undecimated 12- and 8-bit ADC output), which features a JESD204B/C interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies.

An LMX2582 clock synthesizer and LMK04828 JESD204B/C clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC device clock and SYSREF for a complete JESD204B/C subclass 1 clocking solution.

The ADC12DJ5200RF, LMX2582, and LMK04828 are controlled through an easy-to-use software GUI enabling quick configuration for a variety of uses.

The ADC12DJ5200RFEVM connects directly to the TSW14J57EVM data capture hardware via the high-speed FMC+ connector. High-speed data converter pro software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using the TSW14J57EVM.

Features
  • Flexible transformer-coupled analog input to allow for a variety of sources and frequencies
  • Easy-to-use software GUI to configure ADC12DJ5200RF, LMX2582, and LMK04828 devices for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through high-speed data converter pro software (DATACONVERTERPRO-SW)
  • Simple connection to TSW14J57EVM data capture card (sold separately)

What's Included

  • ADC12DJ5200RF EVM
  • Power cable
  • USB cable

Order Now
Part Number Buy from Texas Instruments or Third Party Status

ADC12DJ5200RFEVM:
ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

$3499.00(USD)


ACTIVE

ADC12DJ5200RF-DESIGN:
ADC12DJ5200RF design files



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1721 15 Apr 2019
User guides (1)
Title Type Size (KB) Date
PDF 2727 05 Apr 2019
Design files (1)
Title Type Size (KB) Date
ZIP 16455 13 Jun 2019
More literature (2)
Title Type Size (KB) Date
PDF 36 11 Apr 2019
PDF 38 02 Jan 2019

Software (2)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps  TSW14J57EVM  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
ADC12DJ5200RF  RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS  Analog-to-digital converters (ADCs) 
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clocks & timing 
LMX2582  High Performance, Wideband PLLatinum RF Synthesizer  RF & microwave 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles