ADC12J1600 12-Bit, 1.6-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module
ADC12J1600EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADC12J1600EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADC12J1600. The ADC12J1600 is a low power, 12-bit, 1.6-GSPS RF-sampling analog to digital converter (ADC) with a buffered analog input, integrated Digital Down Converter with programmable NCO and Decimation settings (including un-decimated 12 bit ADC output) and features a JESD204B interface. The EVM has a transformer coupled analog input to accommodate a wide range of signal sources and frequencies. An LMX2581 clock synthesizer and LMK04828 JESD204B clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC Device Clock and SYSREF for a complete JESD204B subclass 1 clocking solution.

The ADC12J1600, LMX2581 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADC12J1600EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector.  The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Features
  • Flexible transformer coupled analog input and clock input to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the ADC12J1600EVM, LMX2581 and LMK04828 for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM data capture card

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADC12J1600EVM:
ADC12J1600 Evaluation Module

$999.00(USD)


Pricing may vary.



ACTIVE

ADC12J1600EVM-BDL:
ADC12J1600EVM + TSW14J57EVM Data Capture / Pattern Generator Bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
ZIP 5477 06 Aug 2015
PDF 13413 05 Aug 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (2)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Design Kits & Evaluation Modules  ( 4 )

TI Devices (1)

Part Number Name Product Family
ADC12J1600  12-Bit, 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles