ADC3244 dual-channel 14-bit 125-MSPS ADC evaluation module
ADC3244EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADC3244 evaluation module (EVM) demonstrates the performance of the ADC3244, which is a low-power, dual-channel, 14-bit, 125-MSPS analog-to-digital converter (ADC). The board includes the ADC3244 device and TI voltage regulators to provide the necessary voltages.

The input for the ADC is connected to a transformer input that can be connected to a 50-Ω single-ended signal source. The clock input is provided via a transformer input and can be connected to a 50-Ω single-ended clock source. A SYSREF input is provided to allow complete system synchronization. Register access is provided through the onboard USB connection and a GUI.

For a complete evaluation system, TI also offers the TSW100EVM data capture card and high-speed data convert pro software (DATACONVERTERPRO-SW). 

Features
  • Single 1.8-V supply simplifies power requirements
  • Serial LVDS interface simplifies digital interface and layout requirements
  • On-chip dither to improve SFDR; On-chip chopper to improve 1/f noise
  • Input clock buffer with 1/2/4 divider to simplify clocking
  • Pin compatibility between 12-bit and 14-bit versions
  • Supports multichip synchronization

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADC3244EVM:
ADC3244 dual-channel 14-bit 125-MSPS ADC evaluation module

$299.00(USD)


Pricing may vary.



ACTIVE

ADC3244EVM-BDL:
ADC3244EVM + TSW1400EVM data capture/pattern generator bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 3406 24 Aug 2018
ZIP 4866 03 Sep 2014
Design files (2)
Title Type Size (KB) Date
ZIP 6373 30 Jul 2018
ZIP 8685 30 Jul 2018
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (2)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Design Kits & Evaluation Modules  ( 3 )

TI Devices (2)

Part Number Name Product Family
ADC3244  Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC)  Analog-to-digital converters (ADCs) 
ADC3244E  Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC) with extended temperature range  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles