ADC32RF45 Dual-Channel, 14-Bit, 3GSPS, RF-Sampling ADC Evaluation Module
ADC32RF45EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADC32RF45 evaluation module (EVM) demonstrates the performance of a dual 3-GSPS 14-bit analog-to-digital conver (ADC) with the JESD204B interface. The EVM includes the ADC32RF45 device, and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary voltages.

The input for each channel of the ADC is, by default, connected to a transformer input circuit, which can be connected to a 50-Ω single-ended signal source. The clock reference input is provided via a transformer input and can be connected to a 50-Ω single-ended clock source. An onboard LMK04828 can be used to generate the necessary JESD204B clocks. Configuration register access is provided through the onboard USB connection and a Windows®-based GUI. An industry-standard JESD204B pin assignment on an FMC connector allows direct connection to the TSW14J56 Capture Card, as well as many commercially available FPGA development platforms.

Features

 

  • Onboard clock generation, or external clocking supported with LMK04828 generating SYSREF
  • JESD204B data interface to simplify digital interface; compliant up to 12.3-Gbps lane rates
  • Onboard power management with TI

 


What's Included

  • ADC32RF45 EVM
  • USB cable
  • Power cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADC32RF45EVM:
ADC32RF45 Dual-Channel, 14-Bit, 3GSPS, RF-Sampling ADC Evaluation Module

$2499.00(USD)


Pricing may vary.



ACTIVE

ADC32RF45EVM-BDL:
ADC32RF45EVM + TSW14J57EVM Data Capture / Pattern Generator Bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 4109 03 Aug 2017
Design files (1)
Title Type Size (KB) Date
ZIP 7034 07 Apr 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (3)


Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps  TSW14J57EVM  Evaluation Modules & Boards 
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-12.5Gbps  TSW14J56EVM  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
ADC32RF45  Dual-Channel, 14-Bit, 3-GSPS RF-Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clocks & timing 
LMX2582  High Performance, Wideband PLLatinum RF Synthesizer  RF & microwave 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles