ADC34J22 Quad-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module
ADC34J22EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADC34J22 EVM demonstrates the performance of a low power quad 50Msps 12 bit ADC. It includes the ADC34J22 device, LMK04828 JESD204B clocking solution and TI voltage regulators to provide the necessary voltages. The input for the ADC is connected to a transformer input which can be connected to a 50 ohm single ended signal source. The clock reference input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. The onboard LMK04828 can be used to generate the necessary JESD204B clocks. Register access is provided through the on board USB connection and a GUI.  For a complete evaluation system, TI also offers the TSW14J50 data capture card and High Speed Data Converter Pro Software.

Features
  • Single 1.8V supply to simplify power requirements
  • Flexible input clock buffer with 1/2/4 divider to simplify clocking
  • On chip dither to improve SFDR
  • JESD204B data interface to simplify digital interface, compliant up to 3.2Gbps lane rates
  • Supports subclasses 0,1,2 for synchronization and compatibility
  • Pin compatibility with 12/14 bit and dual/quad devices

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADC34J22EVM:
ADC34J22 Evaluation Module

$299.00(USD)


Pricing may vary.



ACTIVE

ADC34J22EVM-BDL:
ADC34J22EVM + TSW14J50EVM Data Capture / Pattern Generator Bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 7121 29 Jan 2015
User guides (1)
Title Type Size (KB) Date
PDF 3406 24 Aug 2018
Design files (3)
Title Type Size (KB) Date
ZIP 6373 30 Jul 2018
ZIP 8685 30 Jul 2018
ZIP 11316 12 Sep 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (2)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Design Kits & Evaluation Modules  ( 4 )

TI Devices (1)

Part Number Name Product Family
ADC34J22  Quad-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles