Analog-to-digital converter pro (ADCPro™) evaluation software ADCPRO (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   OS  

ADCPRO:
Analog-to-digital converter pro (ADCPro™) evaluation software


ACTIVE 2.0.1   18-MAY-2012   Windows 7  
Key Document

Description

View   View ADCPro Noise Histogram

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

Features

ADCPro software from Texas Instruments will simplify the tasks of collecting and analyzing ADC data, and ease evaluation. With it, you can easily set up an evaluation system that may not exactly replicate the manufacturer's system, but still arrive at meaningful results that can be compared to system requirements.

  • Ability to save and recall data sets
  • Modular design allows additional EVMs and Tests to be supported
  • Time, Histogram, and Frequency Domain Testing

Without any hardware, ADCPro can be used to analyze datasets - this can be an easy way to evaluate the tool. Data can come from two different plugins included in the distribution:

  • TripleGen - a three channel function generator
  • FileReader - an EVM plugin that reads data files stored in the ADCPro format

Using TripleGen as a data source, you can explore the functionality of ADCPro and learn about the test capabilities of the program.

The ADCPro data file format is tab-delimited text and compatible with most spreadsheet programs. If you have data collected from an existing ADC, you can easily format it for reading by FileReader and use ADCPro to analyze the data.

The test plugins that come with ADCPro are:

  • Data Monitor - display the data you've loaded or acquired
  • MultiScope - a multichannel oscilloscope for time domain analysis
  • MultiHisto - a multichannel histogram test with DC noise analysis
  • MultiFFT - a multichannel FFT plugin that displays your data in the frequency domain, and calculates signal-to-noise (SNR), total harmonic distortion (THD), signal-to-noise plus distortion (SINAD or THD+N), and spurious-free dynamic range (SFDR).

Plugins for connecting hardware to ADCPro are available for some Texas Instruments analog-to-digital converters. See the related products section for those evaluation packages that are compatible with ADCPro.


Compatibility Issues

Minimum hardware and software requirements for ADCPro™ Version 2.0.0:

  • IBM PC compatible computer with:
  • Pentium III/Celeron 866MHz or equivalent processor
  • Minimum 256MB of RAM (512MB or greater recommended)
  • Hard disk drive with at least 200MB free space
  • Mouse
  • 1024 x 768 screen resolution
  • Microsoft™ Windows XP SP2/SP3

Technical Documents
Application notes (2)
Title Type Size (KB) Date
PDF 132 16 Apr 2015
PDF 446 09 Oct 2011
User guides (2)
Title Type Size (KB) Date
PDF 3450 29 Mar 2012
PDF 2977 28 Mar 2012

Design Kits & Evaluation Modules  ( 30 )

Name Part Number Tool Type
ADS1015 Performance Demonstration Kit  ADS1015EVM-PDK  Evaluation Modules & Boards 
ADS1146 Performance Demonstration Kit  ADS1146EVM-PDK  Evaluation Modules & Boards 
ADS1147 Performance Demonstration Kit  ADS1147EVM-PDK  Evaluation Modules & Boards 
ADS1148 Performance Demonstration Kit  ADS1148EVM-PDK  Evaluation Modules & Boards 
ADS1158 Performance Demonstration Kit  ADS1158EVM-PDK  Evaluation Modules & Boards 
ADS1174 Performance Demonstration Kit  ADS1174EVM-PDK  Evaluation Modules & Boards 
ADS1178 Performance Demonstration Kit  ADS1178EVM-PDK  Evaluation Modules & Boards 
ADS1246 Performance Demonstration Kit  ADS1246EVM-PDK  Evaluation Modules & Boards 
ADS1256 Performance Demonstration Kit  ADS1256EVM-PDK  Evaluation Modules & Boards 
ADS1258 Performance Demonstration Kit  ADS1258EVM-PDK  Evaluation Modules & Boards 
ADS1259 Performance Demonstration Kit  ADS1259EVM-PDK  Evaluation Modules & Boards 
ADS1274 Performance Demonstration Kit  ADS1274EVM-PDK  Evaluation Modules & Boards 
ADS1278 Performance Demonstration Kit  ADS1278EVM-PDK  Evaluation Modules & Boards 
ADS1281 Performance Demonstration Kit  ADS1281EVM-PDK  Evaluation Modules & Boards 
ADS1282 performance demonstration kit  ADS1282EVM-PDK  Evaluation Modules & Boards 
ADS1672 Performance Demonstration Kit  ADS1672EVM-PDK  Evaluation Modules & Boards 
ADS1675 Evaluation Module  ADS1675REF  Evaluation Modules & Boards 
ADS7924 Performance Demonstration Kit  ADS7924EVM-PDK  Evaluation Modules & Boards 
ADS7945 Performance Demonstration Kit  ADS7945EVM-PDK  Evaluation Modules & Boards 
ADS7953 Performance Demonstration Kit  ADS7953EVM-PDK  Evaluation Modules & Boards 
ADS7957 Performance Demonstration Kit  ADS7957EVM-PDK  Evaluation Modules & Boards 
ADS7961 Performance Demonstration Kit  ADS7961EVM-PDK  Evaluation Modules & Boards 
ADS8028 Performance Demonstration Kit  ADS8028EVM-PDK  Evaluation Modules & Boards 
ADS8317 Performance Development Kit  ADS8317EVM-PDK  Evaluation Modules & Boards 
ADS8320 Performance Development Kit  ADS8320EVM-PDK  Evaluation Modules & Boards 
ADS8321 Performance Development Kit  ADS8321EVM-PDK  Evaluation Modules & Boards 
ADS8325 Performance Development Kit  ADS8325EVM-PDK  Evaluation Modules & Boards 
ADS8326 Performance Development Kit  ADS8326EVM-PDK  Evaluation Modules & Boards 
ADS8568 16-Bit 8-Channel Simultaneous-Sampling SAR ADC EVM Performance Demonstration Kit (PDK)  ADS8568EVM-PDK  Evaluation Modules & Boards 
ADS8638 Performance Demonstration Kit  ADS8638EVM-PDK  Evaluation Modules & Boards 

TI Devices (40)

Part Number Name Product Family
ADS1013  12-Bit 3.3kSPS 1-Ch Delta-Sigma ADC With Oscillator, Voltage Reference, and I2C  Analog-to-digital converters (ADCs) 
ADS1014  12-Bit 3.3kSPS 1-Ch Delta-Sigma ADC With PGA, Oscillator, Voltage Reference, Comparator, and I2C  Analog-to-digital converters (ADCs) 
ADS1015  12-Bit, 3.3kSPS, 4-Ch Delta-Sigma ADC With PGA, Oscillator, VREF, Comparator and I2C Interface  Analog-to-digital converters (ADCs) 
ADS1113  16-Bit 860SPS 1-Ch Delta-Sigma ADC With Oscillator, Voltage Reference, and I2C  Analog-to-digital converters (ADCs) 
ADS1114  16-Bit 860SPS 1-Ch Delta-Sigma ADC With PGA, Oscillator, Vref, Comparator, and I2C  Analog-to-digital converters (ADCs) 
ADS1115  16-Bit 860SPS 4-Ch Delta-Sigma ADC With PGA, Oscillator, Vref, Comparator, and I2C  Analog-to-digital converters (ADCs) 
ADS1146  16-Bit 2kSPS 1-Ch ADC With PGA for Precision Sensor Measurement  Analog-to-digital converters (ADCs) 
ADS1147  16-Bit 2kSPS 4-Ch ADC With PGA, Reference, and IDAC for Precision Sensor Measurement  Analog-to-digital converters (ADCs) 
ADS1148  16-Bit 2kSPS 8-Ch ADC With PGA, Reference, and IDAC for Precision Sensor Measurement  Analog-to-digital converters (ADCs) 
ADS1158  16-Bit, 125kSPS, 16-Ch Delta-Sigma ADC w/ Fast Channel Scan & Automatic Sequencer  Analog-to-digital converters (ADCs) 
ADS1174  Quad, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter  Analog-to-digital converters (ADCs) 
ADS1178  Octal, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter  Analog-to-digital converters (ADCs) 
ADS1246  24-Bit, 2kSPS, 1-Ch Delta-Sigma ADC With PGA for Precision Sensor Measurement  Analog-to-digital converters (ADCs) 
ADS1247  24-Bit, 2kSPS, 4-Ch Delta-Sigma ADC With PGA, Vref and 2x IDACs for Precision Sensor Measurement  Analog-to-digital converters (ADCs) 
ADS1248  24-Bit, 2kSPS, 8-Ch Delta-Sigma ADC for Precision Sensor Measurement  Analog-to-digital converters (ADCs) 
ADS1256  24-Bit, 30kSPS, 8-Ch Delta-Sigma ADC With PGA for Factory Automation and Process Control  Analog-to-digital converters (ADCs) 
ADS1258  24-bit, 125kSPS, 16-ch delta-sigma ADC with fast channel scan and automatic sequencer  Analog-to-digital converters (ADCs) 
ADS1259  24-bit, 14.4kSPS, 1-ch delta-sigma ADC with low-drift voltage reference for factory automation  Analog-to-digital converters (ADCs) 
ADS1274  24-Bit, 144kSPS, 4-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications  Analog-to-digital converters (ADCs) 
ADS1278  24-Bit, 144kSPS, 8-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications  Analog-to-digital converters (ADCs) 
ADS1278-SP  Radiation Hardened 24-Bit 8-Ch Simultaneous-Sampling Delta-Sigma ADC  Analog-to-digital converters (ADCs) 
ADS1281  Ultra-high-resolution 4-kSPS 1-channel delta-sigma ADC for seismic and energy exploration  Analog-to-digital converters (ADCs) 
ADS1282  Ultra-high-resolution 4-kSPS 2-channel delta-sigma ADC with PGA for seismic and energy exploration  Analog-to-digital converters (ADCs) 
ADS1672  High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC  Analog-to-digital converters (ADCs) 
ADS1675  4MSPS, 24-Bit Analog-to-Digital Converter  Analog-to-digital converters (ADCs) 
ADS7924  12-Bit 4-Ch MUX-Input SAR ADC With Intelligent System Power Control  Analog-to-digital converters (ADCs) 
ADS7945  14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC  Analog-to-digital converters (ADCs) 
ADS7946  14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC  Analog-to-digital converters (ADCs) 
ADS7953  12-Bit, 1-MSPS, 16-Channel, Single-Ended, microPower SAR ADC with Serial I/F  Analog-to-digital converters (ADCs) 
ADS7957  10 bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog-to-digital converters (ADCs) 
ADS7961  8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog-to-digital converters (ADCs) 
ADS8028  12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor  Analog-to-digital converters (ADCs) 
ADS8317  16-Bit, Pseudo-Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC  Analog-to-digital converters (ADCs) 
ADS8320  16-Bit, High-Speed, 2.7V-to-5V Micropower Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS8321  16-Bit, High-Speed, Micropower Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS8324  14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation  Analog-to-digital converters (ADCs) 
ADS8325  16-Bit, 100kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC  Analog-to-digital converters (ADCs) 
ADS8326  16-Bit, Pseudo-Diff Input, 250kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC  Analog-to-digital converters (ADCs) 
ADS8568  16-Bit 8-Channel Simultaneous-Sampling Bipolar-Input SAR ADC  Analog-to-digital converters (ADCs) 
ADS8638  12-Bit 8-Channel Bipolar SAR With Software-Selectable Input Ranges  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles