Key Document
- ADS1672EVM, ADS1672EVM-PDK User's Guide
(PDF 4029 KB)
25 Mar 2009 708views
Description
This evaluation module (EVM) is an evaluation platform for the ADS1672, a high-speed, single-channel, 24-bit, 625kHz delta-sigma analog-to-digital converter (ADC). The EVM allows evaluation of all aspects of the ADS1672 device using a standard serial CMOS interface. The ADS1672EVM is a stand alone board which accepts control signals from a user defined host processor or pattern generator. Access to the dedicated START pin is provided to allow for direct control of conversions: toggle the START pin to begin a conversion, and then retrieve the output data. The flexible serial interface supports data readback with standard CMOS logic levels, allowing the ADS1672 to directly connect to a wide range of microcontrollers, digital signal processors (DSPs), or field-programmable grid arrays (FPGAs).
Features
- Contains all support circuitry needed for the ADS1672
- Voltage references onboard
- Clock options: 20MHz onboard ceramic oscillator or external clock
- Compatible with the TI Modular EVM System
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
ADS1672EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1046 | 08 Jul 2010 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 4029 | 25 Mar 2009 | 708 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| ADS1672 | High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC | Analog to Digital Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart