ADS4125 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module
ADS4125EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

View   View EVM Top View

The ADS4125EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4125 device, an extremely low power 12-bit 125 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS4125 under a variety of clock, input and supply conditions.

The ADS4125EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS4125. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS4125 clock input.

The ADS4125EVM is directly compatible to the TSW1405EVM, TI's high speed LVDS output ADC data capture card. It is also compatible with Altera and Xilinx FPGA EVMs which have FMC or HSMC connectors, via the appropriate interposer card.

Features
  • Transformer coupled analog input path
  • Amplifier path based on the THS4509
  • Configurable CMOS or DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit
  • DDR LVDS output and capture ability via TSW1405EVM capture card
  • USB controlled for SPI access

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    ADS4125EVM:
    ADS4125 Evaluation Module

    $299.00(USD)


    Pricing may vary.



    ACTIVE

    ADS4125EVM-BDL:
    ADS4125EVM + TSW1405EVM Data Capture Bundle



    Not Available ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical Documents
    Datasheet (1)
    Title Type Size (KB) Date
    PDF 6955 08 Jun 2017
    User guides (2)
    Title Type Size (KB) Date
    Multiple Files   10 Jul 2012
    PDF 1021 15 May 2012
    Design files (1)
    Title Type Size (KB) Date
    ZIP 2222 08 Jan 2010
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    Software (4)

    Name Part Number Software Type
    High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

    Design Kits & Evaluation Modules  ( 2 )

    TI Devices (3)

    Part Number Name Product Family
    ADS4125  12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
    CDCE72010  10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  Clocks & timing 
    PGA870  High-Speed Fully Differential Programmable Gain Amplifier  Amplifiers 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles