ADS527x Xilinx Deserializer Solution

(ACTIVE) ADS527X-REF

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

NOTE: Clicking on the "Xilinx" link will re-direct you to the Xilinx website, where the LVDS Reference Design files can be downloaded directly.

The ADS527x components are 8-channel, 12-bit analog-to-digital converters with serialized LVDS interfaces and sample rates from 40 MSPS to 70 MSPS. This family fits nicely with the LVDS I/Os of Xilinx's Virtex-II, Virtex-II Pro, and Spartan-3 devices.

Features
  • Maximum sample rate of:
    • 40 MSPS (ADS5270)
    • 50 MSPS (ADS5271)
    • 65 MSPS (ADS5272)
    • 70 MSPS (ADS5273)
  • 12-bit resolution
  • No missing codes
  • Power dissipation of 1.1W
  • CMOS technology
  • Simultaneous sample and hold
  • 70.5 dB signal-to-noise ratio (SNR) on a 10 MHz interface
  • Serialized LVDS outputs meet or exceed the requirements of the ANSI TIA/EIA-644-A standard
  • Internal and external references
  • 3.3V digital/analog supply
  • TQFP-80 PowerPAD package

Applications

The ADS527x ADC family is intended to be used in the following applications:

  • Medical equipment
  • Ultrasound systems
  • Tape drives
  • Test equipment
  • Communications
  • Optical networking


Order Now
Part Number Status

ADS527X-REF:
ADS527X Xilinx Deserializer solution

ACTIVE

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS5270  Eight-Channel, 12-Bit, 40-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Not Available
ADS5271  Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Not Available
ADS5272  Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Not Available
ADS5273  Eight-Channel, 12-Bit, 70-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Not Available
ADS5277  Eight-Channel, 10-Bit, 65-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS5270 Download -
ADS5271 Download -
ADS5272 Download -
ADS5273 Download -
ADS5277 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs