ADS5481 16-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADS5481EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADS5481EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5481 device, a 16-bit 80 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe. The ADS5481EVM is also compatible to TI’s TSW1400EVM or TSW1405EVM High Speed LVDS evaluation and capture system, allowing samples to be captured and passed to a PC for rapid analysis and evaluation.

The ADS5481EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS5481. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS5481 clock input.

Features

Transformer coupled analog input path CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit DDR LVDS output and capture ability


Order Now
Part Number Buy from Texas Instruments or Third Party Status

ADS5481EVM-BDL:
ADS5481EVM + TSW1400EVM Data Capture / Pattern Generator Bundle


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3094 12 Aug 2008
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (2)


Design Kits & Evaluation Modules  ( 3 )

Name Part Number Tool Type
Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps  TSW1400EVM  Evaluation Modules & Boards 
High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Evaluation Modules & Boards 
High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
ADS5481  16-bit, 80-MSPS analog-to-digital converter (ADC) with high SFDR and LVDS outputs  Analog-to-digital converters (ADCs) 
CDCE72010  10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  Clock generators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles