ADS5517 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module
ADS5517EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADS5517EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS5517 device, an 11 bit 200 MSPS analog to digital converter. The circuit board allows for the ability to evaluate the ADS5517 operating in either DDR LVDS output mode or CMOS output mode. An onboard FPGA decodes the ADC output mode and provides the ADC data on a CMOS output header.

The evaluation module also allows designers to use wither a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments THS4509. Although not needed for device evaluation, an optional expansion module is available allowing for an easy method to program the ADC register through a USB port.

Features
  • Isolated analog 3.3 V supplies and digital 3.3 V supplies
  • ADC evaluation in DDR LVDS mode
  • ADC evaluation in CMOS mode
  • CMOS logic analyzer output header
  • TI THS4509 or transformer coupled analog input path
  • Onboard programmable FPGA
  • FPGA power management provided by the TI TPS75003
  • Expansion module capability

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADS5517EVM:
ADS5517 Evaluation Module

$299.00(USD)


Pricing may vary.



ACTIVE

ADS5517EVM-BDL:
ADS5517EVM + TSW1400EVM Data Capture / Pattern Generator Bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (2)
Title Type Size (KB) Date
PDF 424 08 Jun 2008
PDF 2261 02 Jun 2008
User guides (1)
Title Type Size (KB) Date
PDF 3046 11 Jun 2009
Design files (1)
Title Type Size (KB) Date
ZIP 3548 23 Dec 2013
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Design Kits & Evaluation Modules  ( 3 )

Name Part Number Tool Type
Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps  TSW1400EVM  Evaluation Modules & Boards 
High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Evaluation Modules & Boards 
High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Evaluation Modules & Boards 

TI Devices (6)

Part Number Name Product Family
ADS5517  11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5525  12-Bit, 170-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5527  12-Bit, 210-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5545  14-Bit, 170-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5546  14-Bit, 190-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5547  14-Bit, 210-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles