ADS58J89EVM

ADS58J89 Evaluation Module

ADS58J89EVM

Order now

Overview

The ADS58J89 EVM demonstrates the performance of a quad 500Msps Receiver and Feedback IC with the JESD204B interface. It includes the ADS58J89 device, and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary voltages. The input for each channel of the ADC is by default connected to a transformer input circuit which can be connected to a 50 ohm single ended signal source. The clock reference input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. An onboard LMK04828 can be used to generate the necessary JESD204B clocks. Register access is provided through the on board USB connection and a GUI.  An industry standard JESD204B pin assignment on an FMC connector allows direct connection to the TSW14J56 Capture Card as well as many commercially available FPGA development platforms.

Features
  • Flexible input clock buffer with 1/2/4 divider to simplify clocking
  • On chip dither to improve SFDR
  • JESD204B data interface to simplify digital interface, compliant up to 5.0Gbps lane rates
  • Supports JESD204B subclass 1 for synchronization and compatibility
  • Channels A and B can be configured separately from channels C and D for mixed mode use
  • Operating modes include 2x-decimation filter, SNRBoost, and triggered high-resolution burst data
Receivers
ADS58J89 Quad 500MSPS Receiver and Feedback IC
Download View video with transcript Video

Order & start development

Evaluation board

ADS58J89EVM — ADS58J89 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC506 — ADS58J89 EVM SPI GUI Installer v1.1

Supported products & hardware
Download

SLAC506 ADS58J89 EVM SPI GUI Installer v1.1

close
Latest version
Version: 01.00.00.0A
Release date: 18 Feb 2015

Checksum
lock = Requires export approval (1 minute)
Products
Receivers
ADS58J89 Quad 500MSPS Receiver and Feedback IC
Hardware development
Evaluation board
ADS58J89EVM ADS58J89 Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac506 or www.ti.com/lit/xx/slac506a/slac506a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC506. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate ADS58J89EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide ADS58J89 EVM User's Guide (Rev. A) 12 Jan 2016
Design guide ADS58J89, ADS54J54EVM Design Package (Rev. A) 10 Jul 2015

Related design resources

Hardware development

EVALUATION BOARD
TSW14J50EVM Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos