ADS62P44 Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter Evaluation Module
ADS62P44EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADS62P44 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62P44 device, a dual channel 14-bit 105 MSPS analog to digital converter. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode) or TSW1405EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62P44 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520.

Features
  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable parallel CMOS or DDR LVDS output modes
  • Direct connection to TSW1100 or TSW1405EVM High Speed ADC Evaluation Systems
  • Separate analog and digital supply connections

Order Now
Part Number Buy from Texas Instruments or Third Party Status

ADS62P44EVM-BDL:
ADS62P44EVM + TSW1405EVM Data Capture Bundle



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (2)
Title Type Size (KB) Date
PDF 424 08 Jun 2008
PDF 2261 02 Jun 2008
User guides (2)
Title Type Size (KB) Date
Multiple Files   10 Jul 2012
PDF 3387 23 Feb 2009
Design files (2)
Title Type Size (KB) Date
ZIP 2930 09 Jun 2010
ZIP 2438 10 Mar 2010
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (2)


Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.0Gbps  TSW1405EVM  Evaluation Modules & Boards 
Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps  TSW1400EVM  Evaluation Modules & Boards 
High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Evaluation Modules & Boards 
High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
ADS62P15  Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS62P24  Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS62P44  Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles