ADS6445 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module
ADS6445EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

View   View ADS6000EVM with TSW1200

The ADS6445 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6445 device, a quad channel 14-bit 125 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6445 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Important Notice
The ADS6445 evaluation module contains prototype ADS6445 samples which can be used for device evaluation purposes. Before purchasing the ADS6445 evaluation module, please read the TI literature number SLWL003.

Features
  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable serialized output modes
  • Direct connection to TSW1200 High Speed ADC LVDS Evaluation System
  • Separate analog and digital supply connections
  • www.latticesemi.com/ads6000evminterface

Order Now
Part Number Buy from Texas Instruments or Third Party Status

ADS6445EVM-BDL:
ADS6445EVM + TSW1400EVM Data Capture / Pattern Generator Bundle



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Application notes (2)
Title Type Size (KB) Date
PDF 424 08 Jun 2008
PDF 2261 02 Jun 2008
User guides (2)
Title Type Size (KB) Date
PDF 573 14 Jan 2008
PDF 2642 16 Apr 2007
Design files (1)
Title Type Size (KB) Date
ZIP 3547 23 Apr 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software development (1)


Hardware development (3)

Name Part Number Tool Type
High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Daughter cards 
Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps  TSW1400EVM  Evaluation boards 
High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Interface adapters 

TI Devices (3)

Part Number Name Product Family
ADS6444  Quad-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS6445  Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
THS4509  1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier  RF amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles